ADUM3301
PRODUCTIONTriple-Channel, Digital Isolator, Enhanced System-Level ESD Reliability (2/1 channel directionality)
- Part Models
- 10
- 1ku List Price
- Starting From $2.86
Overview
- Enhanced system-level ESD performance per IEC 61000-4-x
- Low power operation
- 5 V operation
- 2.0 mA per channel maximum at 0 Mbps to 2 Mbps
- 4.1 mA per channel maximum at 10 Mbps
- 36 mA per channel maximum at 90 Mbps
- 3.3 V operation
- 1.0 mA per channel maximum at 0 Mbps to 2 Mbps
- 2.8 mA per channel maximum at 10 Mbps
- 17 mA per channel maximum at 90 Mbps
- 5 V operation
- Bidirectional communication
- 3.3 V/5 V level translation
- High temperature operation: 105°C
- High data rate: dc to 90 Mbps (NRZ)
- Precise timing characteristics
- 2 ns maximum pulse width distortion
- 2 ns maximum channel-to-channel matching
- High common-mode transient immunity: >25 kV/μs
- Output enable function
- 16-lead SOIC wide body, RoHS-compliant package
- Safety and regulatory approvals
- UL 1577
- VISO = 2500 V rms for 1 minute
- IEC/EN/CSA 62368-1
- IEC/CSA 60601-1
- IEC/CSA 61010-1
- CQC GB4943.1
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 560 V peak1
- UL 1577
The ADuM3300/ADuM3301 are 3-channel digital isolators based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives, such as optocoupler devices.
iCoupler devices remove the design difficulties commonly associated with optocouplers. Typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one-tenth to one-sixth the power of optocouplers at comparable signal data rates.
The ADuM3300/ADuM3301 isolators provide three independent isolation channels in a variety of channel configurations and data rates. All models operate with the supply voltage on either side ranging from 3.3 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. The ADuM3300/ADuM3301 isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.
In comparison to ADuM1300/ADuM1301 isolators, ADuM3300/ADuM3301 isolators contain various circuit and layout changes to provide increased capability relative to system-level IEC 61000-4-x testing (ESD, burst, and surge). The precise capability in these tests for either the ADuM1300/ADuM1301 or ADuM3300/ADuM3301 products is strongly determined by the design and layout of the user’s system.
Applications
- General-purpose multichannel isolation
- SPI interface/data converter isolation
- RS-232/RS-422/RS-485 transceivers
- Industrial field bus isolation
Documentation
Data Sheet 2
User Guide 2
Application Note 7
Technical Articles 4
Safety and Regulatory Compliance 1
Frequently Asked Question 1
Brochure 1
Safety and Regulatory Compliance 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM3301ARWZ | 16-Lead SOIC Wide | ||
| ADUM3301ARWZ-RL | 16-Lead SOIC Wide | ||
| ADUM3301BRWZ | 16-Lead SOIC Wide | ||
| ADUM3301BRWZ-RL | 16-Lead SOIC Wide | ||
| ADUM3301CRWZ | 16-Lead SOIC Wide | ||
| ADUM3301CRWZ-RL | 16-Lead SOIC Wide | ||
| ADUM3301WARWZ | 16-Lead SOIC Wide | ||
| ADUM3301WARWZ-RL | 16-Lead SOIC Wide | ||
| ADUM3301WBRWZ | 16-Lead SOIC Wide | ||
| ADUM3301WBRWZ-RL | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 29, 2025 - 25_0067 Update Data Sheet Regulatory Information for Select Data Isolator Products |
||
| ADUM3301ARWZ | PRODUCTION | |
| ADUM3301ARWZ-RL | PRODUCTION | |
| ADUM3301BRWZ | PRODUCTION | |
| ADUM3301BRWZ-RL | PRODUCTION | |
| ADUM3301CRWZ | PRODUCTION | |
| ADUM3301CRWZ-RL | PRODUCTION | |
| ADUM3301WARWZ | PRODUCTION | |
| ADUM3301WARWZ-RL | PRODUCTION | |
| ADUM3301WBRWZ | PRODUCTION | |
| ADUM3301WBRWZ-RL | PRODUCTION | |
|
Mar 13, 2024 - 23_0069 Qualification Notification of Alternate Wafer Fab Site at ADI Limerick for Select Isolator Products |
||
| ADUM3301ARWZ | PRODUCTION | |
| ADUM3301ARWZ-RL | PRODUCTION | |
| ADUM3301BRWZ | PRODUCTION | |
| ADUM3301BRWZ-RL | PRODUCTION | |
| ADUM3301CRWZ | PRODUCTION | |
| ADUM3301CRWZ-RL | PRODUCTION | |
| ADUM3301WARWZ | PRODUCTION | |
| ADUM3301WARWZ-RL | PRODUCTION | |
| ADUM3301WBRWZ | PRODUCTION | |
| ADUM3301WBRWZ-RL | PRODUCTION | |
|
Dec 12, 2016 - 16_0267 ADuM3300/ADuM3301 Die Revision and Data Sheet Change |
||
| ADUM3301ARWZ | PRODUCTION | |
| ADUM3301ARWZ-RL | PRODUCTION | |
| ADUM3301BRWZ | PRODUCTION | |
| ADUM3301BRWZ-RL | PRODUCTION | |
| ADUM3301CRWZ | PRODUCTION | |
| ADUM3301CRWZ-RL | PRODUCTION | |
|
Sep 22, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM3301ARWZ | PRODUCTION | |
| ADUM3301ARWZ-RL | PRODUCTION | |
| ADUM3301BRWZ | PRODUCTION | |
| ADUM3301BRWZ-RL | PRODUCTION | |
| ADUM3301CRWZ | PRODUCTION | |
| ADUM3301CRWZ-RL | PRODUCTION | |
|
May 15, 2014 - 14_0065 Datasheet Revision to iCoupler Digital Isolators UL 1577 Protection Level |
||
| ADUM3301ARWZ | PRODUCTION | |
| ADUM3301ARWZ-RL | PRODUCTION | |
| ADUM3301BRWZ | PRODUCTION | |
| ADUM3301BRWZ-RL | PRODUCTION | |
| ADUM3301CRWZ | PRODUCTION | |
| ADUM3301CRWZ-RL | PRODUCTION | |
| ADUM3301WARWZ | PRODUCTION | |
| ADUM3301WARWZ-RL | PRODUCTION | |
| ADUM3301WBRWZ | PRODUCTION | |
| ADUM3301WBRWZ-RL | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADUM3301ARWZ | PRODUCTION | |
| ADUM3301ARWZ-RL | PRODUCTION | |
| ADUM3301BRWZ | PRODUCTION | |
| ADUM3301BRWZ-RL | PRODUCTION | |
| ADUM3301CRWZ | PRODUCTION | |
| ADUM3301CRWZ-RL | PRODUCTION | |
|
Jun 15, 2016 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM3301WARWZ | PRODUCTION | |
| ADUM3301WARWZ-RL | PRODUCTION | |
| ADUM3301WBRWZ | PRODUCTION | |
| ADUM3301WBRWZ-RL | PRODUCTION | |
|
Nov 17, 2014 - 14_0252 ADuM3300W/ADuM3301W Data Sheet Change |
||
| ADUM3301WARWZ | PRODUCTION | |
| ADUM3301WARWZ-RL | PRODUCTION | |
| ADUM3301WBRWZ | PRODUCTION | |
| ADUM3301WBRWZ-RL | PRODUCTION | |
|
Nov 6, 2013 - 13_0284 Change of Moisture Sensitivity Level Rating for Select iCoupler Products from MSL 1 to MSL 3 |
||
| ADUM3301WARWZ | PRODUCTION | |
| ADUM3301WARWZ-RL | PRODUCTION | |
| ADUM3301WBRWZ | PRODUCTION | |
| ADUM3301WBRWZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADUM342E | RECOMMENDED FOR NEW DESIGNS | 5.7 kV/3.0 kV rms Quad Digital Isolators |