ADUM1402
PRODUCTIONQuad-Channel Digital Isolator (2/2 Channel Directionality)
- Part Models
- 10
- 1ku List Price
- Starting From $3.29
Overview
- Qualified for automotive applications
- Low power operation
- 5 V operation
- 1.0 mA per channel maximum at 0 Mbps to 2 Mbps
- 3.5 mA per channel maximum at 10 Mbps
- 31 mA per channel maximum at 90 Mbps
- 3 V operation
- 0.7 mA per channel maximum at 0 Mbps to 2 Mbps
- 2.1 mA per channel maximum at 10 Mbps
- 20 mA per channel maximum at 90 Mbps
- 5 V operation
- Bidirectional communication
- 3 V/5 V level translation
- High temperature operation: 125°C
- High data rate: dc to 90 Mbps (NRZ)
- Precise timing characteristics
- 2 ns maximum pulse width distortion
- 2 ns maximum channel-to-channel matching
- High common-mode transient immunity: >25 kV/μs
- Output enable function
- 16-lead SOIC wide body package
- RoHS-compliant models available
- Safety and regulatory approvals
- UL 1577:
- VISO = 2500 V rms for 1 minute
- IEC/EN/CSA 62368-1
- EN 60950-1
- IEC/CSA 60601-1
- IEC/CSA 61010-1
- CQC GB4943.1
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 560 V peak
- UL 1577:
The ADuM1400/ADuM1401/ADuM1402 are quad-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives, such as optocoupler devices.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with optocouplers. The typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics.
The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one tenth to one sixth of the power of optocouplers at comparable signal data rates.
The ADuM1400/ADuM1401/ADuM1402 isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide). All models operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. In addition, the ADuM1400/ADuM1401/ADuM1402 provide low pulse width distortion (<2 ns for CRW grade) and tight channel-to-channel matching (<2 ns for CRW grade). Unlike other optocoupler alternatives, the ADuM1400/ADuM1401/ADuM1402 isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and when power is not applied to one of the supplies.
Documentation
Data Sheet 1
User Guide 2
Application Note 8
Technical Articles 6
Safety and Regulatory Compliance 1
Frequently Asked Question 1
Brochure 1
Product Selection Guide 1
Circuit Note 1
Safety and Regulatory Compliance 1
Analog Dialogue 3
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM1402ARWZ | 16-Lead SOIC Wide | ||
| ADUM1402ARWZ-RL | 16-Lead SOIC Wide | ||
| ADUM1402BRWZ | 16-Lead SOIC Wide | ||
| ADUM1402BRWZ-RL | 16-Lead SOIC Wide | ||
| ADUM1402CRWZ | 16-Lead SOIC Wide | ||
| ADUM1402CRWZ-RL | 16-Lead SOIC Wide | ||
| ADUM1402WSRWZ | 16-Lead SOIC Wide | ||
| ADUM1402WSRWZ-RL | 16-Lead SOIC Wide | ||
| ADUM1402WTRWZ | 16-Lead SOIC Wide | ||
| ADUM1402WTRWZ-RL | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 29, 2025 - 25_0067 Update Data Sheet Regulatory Information for Select Data Isolator Products |
||
| ADUM1402ARWZ | PRODUCTION | |
| ADUM1402ARWZ-RL | PRODUCTION | |
| ADUM1402BRWZ | PRODUCTION | |
| ADUM1402BRWZ-RL | PRODUCTION | |
| ADUM1402CRWZ | PRODUCTION | |
| ADUM1402CRWZ-RL | PRODUCTION | |
| ADUM1402WSRWZ | PRODUCTION | |
| ADUM1402WSRWZ-RL | PRODUCTION | |
| ADUM1402WTRWZ | PRODUCTION | |
| ADUM1402WTRWZ-RL | PRODUCTION | |
|
Feb 9, 2022 - 22_0002 Notification of Qualification of Alternate Fab Foundry at ADI Limerick for IC die in Digital Isolator products. |
||
| ADUM1402ARWZ | PRODUCTION | |
| ADUM1402ARWZ-RL | PRODUCTION | |
| ADUM1402BRWZ | PRODUCTION | |
| ADUM1402BRWZ-RL | PRODUCTION | |
| ADUM1402CRWZ | PRODUCTION | |
| ADUM1402CRWZ-RL | PRODUCTION | |
|
Sep 22, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM1402ARWZ | PRODUCTION | |
| ADUM1402ARWZ-RL | PRODUCTION | |
| ADUM1402BRWZ | PRODUCTION | |
| ADUM1402BRWZ-RL | PRODUCTION | |
| ADUM1402CRWZ | PRODUCTION | |
| ADUM1402CRWZ-RL | PRODUCTION | |
|
Nov 7, 2014 - 14_0200 ADUM1400/01/02 Die Revision |
||
| ADUM1402ARWZ | PRODUCTION | |
| ADUM1402ARWZ-RL | PRODUCTION | |
| ADUM1402BRWZ | PRODUCTION | |
| ADUM1402BRWZ-RL | PRODUCTION | |
| ADUM1402CRWZ | PRODUCTION | |
| ADUM1402CRWZ-RL | PRODUCTION | |
|
May 15, 2014 - 14_0065 Datasheet Revision to iCoupler Digital Isolators UL 1577 Protection Level |
||
| ADUM1402ARWZ | PRODUCTION | |
| ADUM1402ARWZ-RL | PRODUCTION | |
| ADUM1402BRWZ | PRODUCTION | |
| ADUM1402BRWZ-RL | PRODUCTION | |
| ADUM1402CRWZ | PRODUCTION | |
| ADUM1402CRWZ-RL | PRODUCTION | |
| ADUM1402WSRWZ | PRODUCTION | |
| ADUM1402WSRWZ-RL | PRODUCTION | |
| ADUM1402WTRWZ | PRODUCTION | |
| ADUM1402WTRWZ-RL | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADUM1402ARWZ | PRODUCTION | |
| ADUM1402ARWZ-RL | PRODUCTION | |
| ADUM1402BRWZ | PRODUCTION | |
| ADUM1402BRWZ-RL | PRODUCTION | |
| ADUM1402CRWZ | PRODUCTION | |
| ADUM1402CRWZ-RL | PRODUCTION | |
| ADUM1402WSRWZ | PRODUCTION | |
| ADUM1402WSRWZ-RL | PRODUCTION | |
| ADUM1402WTRWZ | PRODUCTION | |
| ADUM1402WTRWZ-RL | PRODUCTION | |
|
Nov 30, 2016 - 16_0209 ADuM1400W/ADuM1401W/ADuM1402W Die Revision, Assembly Site Transfer, Test Platform Migration, Data Sheet and MSL Rating Change |
||
| ADUM1402WSRWZ | PRODUCTION | |
| ADUM1402WSRWZ-RL | PRODUCTION | |
| ADUM1402WTRWZ | PRODUCTION | |
| ADUM1402WTRWZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADUM342E | RECOMMENDED FOR NEW DESIGNS | 5.7 kV/3.0 kV rms Quad Digital Isolators |