ADUCM451
RECOMMENDED FOR NEW DESIGNSPrecision Analog Microcontroller, 12-Bit Analog Input/Output with I3C Interface, Arm Cortex-M33
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Analog input/output
- Multichannel, 12-bit, 2MSPS ADC
- Up to 16 external channels
- On-chip die temperature monitor
- AVDD, IOVDD0/1/2, DVDD, VDDVADC power monitor channels
- VDAC voltage monitor channels
- Single-ended modes
- 0V to VREF analog input range
- 12-bit voltage output DACs
- 0V to 2.5V/VDDVDAC voltage output
- Support 30mA source current and 10mA sink current
- On-chip low-drift voltage reference, 1.25V or 2.5V
- Buffered 1.25V or 2.5V output
- 4 voltage comparators
- Microcontroller
- 32-bit Arm Cortex-M33 core, 32-bit RISC architecture, FPU
- Serial wire port supports code download and debug
- Clocking options
- 16MHz on-chip oscillator
- 240MHz PLL output with programmable divider
- External clock source
- Memory
- 2× 1024kB independent Flash/EE memories
- 10,000-cycle Flash/EE endurance
- 2× 256KB support 100K cycles Flash/EE endurance
- 10-year Flash/EE retention
- 512kB SRAM with ECC
- Software triggered, in circuit reprogrammability via MDIO or I2C
- On-chip peripherals
- 2× UART, 3× SPI, 3× I2C, 1× QSPI serial input/output
- 2× I3C supporting legacy I2 C static address mode
- Multilevel voltage (3.3V, 1.8V, 1.2V) GPIOs
- MDIO target up to 10MHz
- 5 general-purpose timers
- Wake-up timer (WUTs)
- Watchdog timers (WDTs)
- 32-element PLA
- 16-bit PWM
- 10 external Interrupts
- Multiple supplies: 3.3V for voltage DACs and ADCs, and 3.3V, 1.8V, or 1.2V for digital inputs/outputs
- Flexible operating modes for low-power applications
- POR and BOR
- 3.5mm × 4.5mm, 0.4mm pitch, 90-ball WLCSP
- Fully specified for TA = −40°C to +105°C (TJ ≤ +125°C) operation
- Low-cost, quick start development system
- Full third-party support
This device integrates high‑performance analog signal processing with a secure, feature‑rich microcontroller in a compact, low‑power design. It includes a multichannel 12‑bit, 2 MSPS ADC supporting up to 16 external channels, multiple on‑chip voltage and temperature monitors, and 12‑bit DACs with high current drive and an integrated low‑drift voltage reference. A 32‑bit Arm Cortex‑M33 core with FPU, flexible clocking, large Flash and SRAM with ECC, and extensive on‑chip peripherals enable robust embedded control and connectivity.
The platform supports a wide range of serial interfaces, configurable GPIO voltage levels, timers, PWM, and programmable logic, along with advanced security features such as Arm TrustZone, secure boot, hardware cryptography accelerators, and true random number generation. Designed for reliability and low‑power operation, it supports multiple supply options, in‑circuit reprogramming, and operates across an extended industrial temperature range. Development is supported by low‑cost tools and broad third‑party ecosystem support.
APPLICATIONS
- Optical networking 400G/800G/1.6T and higher frequency modules
- Industrial control, automation, and instrumentation systems
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUCM451BCBZ-RL7 | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 23, 2026 - 2026-0035 DESIGN |
||
| ADUCM451BCBZ-RL7 | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADUCM451 yet. Have something to say?
Start a Discussion on EngineerZone®