ADUC824
PRODUCTIONPrecision Analog Microcontroller: 1MIPS 8052 MCU + 8kB Flash + 16/24-Bit ADC + 12-Bit DAC
- Part Models
- 1
- 1ku List Price
- Starting From $15.94
Overview
- 2-Channel, Differential Input, Programmable Gain, Self-Calibrating, 24-Bit Primary ADC
- 3-Channel, Single-Ended Input, Self Calibrating, 16-Bit Auxiliary ADC
- Single 12-Bit Rail-to-Rail Voltage-Output DAC
- Industry Standard 8052 Microcontroller
- 8K-Byte In-Circuit Re-Programmable Flash Program Memory
- Precision Temperature Sensor
- 640-Byte Read/Write Accessible Non-Volatile Flash Data Memory
- Programmable PLL Clock & Low
Power Operating Modes - Voltage Reference, Serial Interface Ports, Watchdog Timer, Power
Supply Monitor, etc - Embedded Download/Debug &
Emulation Features
The ADuC824 MicroConverter® is a fully integrated 24-bit data acquisition system-on-a-chip. Like all of ADI's MicroConverter products, it features precision A/D & D/A conversion and a Flash microcontroller on a single chip.
The ADuC824 is 100% backward compatible (hardware and software) with the ADuC816. It is available in 52-pin PQFP or 56-pin CSP packages and operates on a 3V or 5V power supply.
Documentation
Data Sheet 2
User Guide 2
Application Note 14
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUC824BSZ | 52-Lead MQFP (10mm x 10mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
| ADUC824BSZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| ADUC824BSZ | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| ADUC824BSZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
ADuC824 Code Examples 2
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Open Tool