ADSP-21062L
NOT RECOMMENDED FOR NEW DESIGNSSHARC, 40 MHz, 120 MFLOPS, 3.3v, floating point
Overview
- 40MHz (25ns instruction rate) SISD SHARC Core
- 120MFLOPs peak performance
- Code compatible with all SHARC processors
- Supports IEEE-compatible 32-bit floating-point, 40-bit floating point, and 32-bit fixed point math
- 2Mbits of on-chip dual-ported SRAM
- Glueless connection for scalable DSP multiprocessing
- Six Link Ports for point to point connectivity and array multiprocessing
- Two synchronous serial ports with independent transmit and receive functions
- 10 Channel DMA controller
- Host Processor Interface
The ADSP-21062 and ADSP-21060 SHARC DSPs are signal processing microcomputers that offer new capabilities and levels of performance. The ADSP-2106x SHARCs are 32-bit processors optimized for high performance DSP applications. The ADSP-2106x builds on the ADSP-21000 DSP core to form a complete system-on-a-chip, adding a dual-ported on-chip SRAM and integrated I/O peripherals supported by a dedicated I/O bus.
Fabricated in a high speed, low power CMOS process, the ADSP-2106x has a 25 ns instruction cycle time and operates at 40 MIPS. With its on-chip instruction cache, the processor can execute every instruction in a single cycle.
The ADSP-2106x SHARC DSP represents a new standard of integration for signal computers, combining a high performance floating-point DSP core with integrated, on-chip system features including a 4 Mbit SRAM memory (2 Mbit on the ADSP-21062, 1 Mbit on the ADSP-21061), host processor interface, DMA controller, serial ports, and link port and parallel bus connectivity for glueless DSP multiprocessing.
Documentation
Data Sheet 1
Application Note 38
Processor Manual 2
Integrated Circuit Anomaly 1
Legacy Emulator Manual 2
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
BSDL Model File 2
Designing with BGA
Surface Mount Assembly Recommendations for Plastic Ball Grid Array (PBGA) Packages
Open ToolIBIS Model 2
Latest Discussions
No discussions on ADSP-21062L yet. Have something to say?
Start a Discussion on EngineerZone®