ADSP-21060

NOT RECOMMENDED FOR NEW DESIGNS

SHARC, 40 MHz, 120 MFLOPS, 5v, floating point

Viewing:

Overview

  • 40MHz (25ns instruction rate) SISD SHARC Core
  • 120MFLOPs peak performance
  • Code compatible with all SHARC processors
  • Supports IEEE-compatible 32-bit floating-point, 40-bit floating point, and 32-bit fixed point math
  • 4Mbits of on-chip dual-ported SRAM
  • Glueless connection for scalable DSP multiprocessing
  • Six Link Ports for point to point connectivity and array multiprocessing
  • Two synchronous serial ports with independent transmit and receive functions
  • 10 Channel DMA controller
  • Host Processor Interface

The ADSP-21062 and ADSP-21060 SHARC DSPs are signal processing microcomputers that offer new capabilities and levels of performance. The ADSP-2106x SHARCs are 32-bit processors optimized for high performance DSP applications. The ADSP-2106x builds on the ADSP-21000 DSP core to form a complete system-on-a-chip, adding a dual-ported on-chip SRAM and integrated I/O peripherals supported by a dedicated I/O bus.

Fabricated in a high speed, low power CMOS process, the ADSP-2106x has a 25 ns instruction cycle time and operates at 40 MIPS. With its on-chip instruction cache, the processor can execute every instruction in a single cycle.

The ADSP-2106x SHARC DSP represents a new standard of integration for signal computers, combining a high performance floating-point DSP core with integrated, on-chip system features including a 4 Mbit SRAM memory (2 Mbit on the ADSP-21062, 1 Mbit on the ADSP-21061), host processor interface, DMA controller, serial ports, and link port and parallel bus connectivity for glueless DSP multiprocessing.

ADSP-21060
SHARC, 40 MHz, 120 MFLOPS, 5v, floating point
ADSP-21060 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 39

Processor Manual 3

Integrated Circuit Anomaly 1

Legacy Emulator Manual 2

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Software & Tools Anomaly 1


Tools & Simulations

Latest Discussions

No discussions on ADSP-21060 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed