Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR1399

RECOMMENDED FOR NEW DESIGNS

Oven-Compensated, Buried Zener, 7.05 V Voltage Reference

Viewing:

Overview

  • 7.05 V ultrastable shunt reference
  • Low temperature coefficient: 0.2 ppm/℃
  • Available in 4-pin TO-46 and 8-terminal LCC
  • Typical reference noise for 10 Hz < f < 1 kHz: 1.84 μV rms
  • Initial accuracy range: –300 mV to +250 mV
  • Low dynamic impedance: 0.04 Ω in TO-46, 0.011 Ω in LCC
  • External thermal insulator provided for TO-46
  • Upgrade path for legacy LM399, now also in surface-mount technology (SMT)
ADR1399
Oven-Compensated, Buried Zener, 7.05 V Voltage Reference
ADR1399 Functional Block Diagram ADR1399 Functional Block Diagram ADR1399 Pin Configuration ADR1399 Pin Configuration ADR1399 ADR1399 8-terminal LCC
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADR1399E
  • ADR1399H
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADR1399

Evaluation Board for the ADR1399 Ultra Stable Shunt Voltage Reference

Features and Benefits

  • Enables efficient prototyping
  • User defined circuit configuration
  • Edge mounted SMA connector
  • Simple connection to test equipment and other circuits
  • RoHS compliant

Product Details

The ADR1399E-EBZ and ADR1399H-EBZ allow the evaluation of the ADR1399KEZ, ultra-stable 7.05V Shunt Voltage Reference. The ADR1399E-EBZ is in 8-Pin LCC package and the ADR1399H-EBZ is in 4-lead TO-46 package.

The DUT on the ADR1399E-EBZ is on a paddle shaped “island” area of PCB for less stress from board flexure and also for thermal isolation. It is inside a captive acrylic enclosure to reduce air flow and further improve thermal isolation. Ground planes are removed under the DUT except for a hatch ground on the bottom side, again to prevent excessive thermal conduction away from the oven-ized reference. On L2 there is a small solid copper area under the reference voltage pins to help ensure an isothermal environment.

The DUT on the ADR1399H-EBZ is elevated on its leads in order to increase the thermal isolation from the 4-layer board ground planes.

Isolated power means that the Reference output is effectively floated, removing the likelihood of ground loops. The isolation is bridged only by a 1Meg resistor. Power may be supplied via the USB-C cable, or 5V may be applied to “VUSB”, or power may be back driven onto the LTM8048 regulator outputs at “VPRE” or V+”. The ultra-stable 7.05V is brought out to both banana jacks and to an edge mounted SMA connector.

EVAL-ADR1399
Evaluation Board for the ADR1399 Ultra Stable Shunt Voltage Reference
ADR1399H-EBZ Evaluation Board ADR1399H-EBZ Evaluation Board - Top View ADR1399H-EBZ Evaluation Board - Bottom View ADR1399E-EBZ Evaluation Board ADR1399E-EBZ Evaluation Board - Top View ADR1399E-EBZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed