ADPL42010A
ADPL42010A
RECOMMENDED FOR NEW DESIGNS20V, 1A, Fast Transient Response LDO Regulator
20V, 1A, Fast T ransient Response LDO Regulator
- Part Models
- 14
- 1ku List Price
- Starting From $0.75
Viewing:
Overview
- Optimized for Fast Transient Response
- Output Current: 1A
- Dropout Voltage: 400mV
- Noise: 70μVRMS (10Hz to 100kHz)
- 1mA Quiescent Current
- No Protection Diodes Needed
- Fixed Output Voltages: 1.5V, 1.8V, 2.5V, 3.3V
- Adjustable Output from 1.21V to 20V
- <1μA Quiescent Current in Shutdown
- Stable with 10μF Output Capacitor (see the Applications Information section)
- Stable with Ceramic Capacitors (see the Applications Information section)
- Reverse Battery Protection
- No Reverse Current
- Thermal Limiting
- 3-Lead SOT-223 and 8-Lead SO Packages
The ADPL42010A is a low dropout regulator optimized for fast transient response. The device is capable of supplying 1A of output current with a dropout voltage of 400mV. Operating quiescent current is 1mA, dropping to <1μA in shutdown.
Output voltage range is from 1.21V to 20V. The ADPL42010A regulator is stable with output capacitors as low as 10μF. Internal protection circuitry includes reverse battery protection, current limiting, thermal limiting and reverse current protection. The ADPL42010A is available in fixed output voltages of 1.5V, 1.8V, 2.5V, 3.3V, and as an adjustable device with a 1.21V reference voltage. The ADPL42010A regulator is available in 3-lead SOT-223 and 8-lead SO packages.
APPLICATIONS
- 3.3V to 2.5V Logic Power Supplies
- Post Regulator for Switching Supplies
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADPL42010ABKZZ-2.5 | 3-Lead SOT-223 | ||
| ADPL42010ABKZZ-2.5-RL | 3-Lead SOT-223 | ||
| ADPL42010ABKZZ-3.3 | 3-Lead SOT-223 | ||
| ADPL42010ABKZZ-3.3-RL | 3-Lead SOT-223 | ||
| ADPL42010ABRCZ | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| ADPL42010ABRCZ-1.5 | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| ADPL42010ABRCZ-1.5-RL | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| ADPL42010ABRCZ-1.8 | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| ADPL42010ABRCZ-1.8-RL | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| ADPL42010ABRCZ-2.5 | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| ADPL42010ABRCZ-2.5-RL | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| ADPL42010ABRCZ-3.3 | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| ADPL42010ABRCZ-3.3-RL | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| ADPL42010ABRCZ-RL | 8-Lead SOIC (Narrow 0.15 Inch) |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADPL42010A
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on ADPL42010A yet. Have something to say?
Start a Discussion on EngineerZone®