ADP667
ADP667
NOT RECOMMENDED FOR NEW DESIGNS+5 V Fixed, Adjustable Low-Dropout Linear Voltage Regulator
- Part Models
- 3
- 1ku List Price
- price unavailable
Viewing:
Overview
- Low-Dropout: 150 mV @ 200 mA
- Low Power CMOS: 20 µA Quiescent Current
- Shutdown Mode: 0.2 µA Quiescent Current
- 250 mA Output Current
- Pin Compatible with MAX667
- Stable with 10 µF Load Capacitor
- Low Battery Detector
- Fixed +5 V or Adjustable Output
- +3.5 V to +16.5 V Input Range
- Dropout Detector Output
The ADP667 is a low-dropout precision voltage regulator that can supply up to 250 mA output current. It can be used to give a fixed +5 V output with no additional external components or can be adjusted from +1.3 V to +16 V using two external resistors. Fixed or adjustable operation is automatically selected via the SET input. The low quiescent current (20 µA) in conjunction with the standby or shutdown mode (0.2 µA) makes this device especially suitable for battery powered systems. The dropout voltage when supplying 100 µA is only 5 mV allowing operation with minimal headroom and prolonging the battery useful life. At higher output current levels the dropout remains low increasing to just 150 mV when supplying 200 mA. A wide input voltage range from 3.5 V to 16.5 V is allowable.
Additional features include a dropout detector and a low supply/ battery monitoring comparator. The dropout detector can be used to signal loss of regulation, while the low battery detector can be used to monitor the input supply voltage.
The ADP667 is a pin-compatible replacement for the MAX667. It is specified over the industrial temperature range -40°C to +85°C and is available in an 8-pin DIP and in narrow surface mount (SOIC) packages.
APPLICATIONS
- Handheld Instruments
- Cellular Telephones
- Battery Operated Devices
- Portable Equipment
- Solar Powered Instruments
- High Efficiency Linear Power Supplies
Documentation
Data Sheet 1
Application Note 1
Frequently Asked Questions 1
Brochure 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP667ANZ | 8-Lead PDIP | ||
| ADP667ARZ | 8-Lead SOIC | ||
| ADP667ARZ-REEL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADP667ANZ | PRODUCTION | |
| ADP667ARZ | PRODUCTION | |
| ADP667ARZ-REEL7 | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| ADP667ANZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADP7112 | RECOMMENDED FOR NEW DESIGNS | 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
Tools & Simulations
ADI Linear Regulator Design Tool and Parametric Search
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open Tool