ADP5140

PRE-RELEASE

Power Management IC for Automotive Application

Viewing:

Overview

  • Buck regulators
    • BUCK1, 2.5 A maximum continuous output current range with DVS
    • BUCK2, 2.5 A maximum continuous output current range with adjustable output voltage
    • BUCK3, 3 A maximum continuous output current range with adjustable output voltage
    • BUCK4, 3 A maximum continuous output current range with low noise output
  • Boost regulator: fixed 5 V output, 400 mA output current range
  • Seven LDO regulators with low noise output
    • LDO1: 300 mA
    • LDO2: 2.3 A
    • LDO3: 1.4 A
    • LDO4: 1.2 A
    • LDO5: 500 mA
    • LDO6: 50 mA
    • LDO7: 400 mA
  • 2.2 MHz (typical) switching frequency
  • Synchronization input or output
  • Out of phase between buck regulators
  • Integrated soft start and compensation for all regulators
  • Overcurrent and thermal protection for all power rails
  • 2 window voltage monitors
  • 2 window watchdogs with pulse detection
  • One QA watchdog
  • Wake-up input
  • SPI for control and diagnostics
  • RESET, FAULT, and STATUS outputs
  • 56-terminal LGA
  • AEC-Q100 qualified for automotive applications
ADP5140
Power Management IC for Automotive Application
ADP5140 Functional Block Diagram ADP5140 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADP5140

Evaluating the ADP5140 Power Management IC for Automotive Application

Features and Benefits

  • Fully featured evaluation board for the ADP5140
  • Compact solution size
  • 4-layer, high glass transition temperature (TG) PCB for superior thermal performance
  • Connections through vertical, printed circuit, tail pin headers
  • Supply voltage: 3.5 V to 4.1 V (3.7 V typical)
  • Adjustable output for Buck2 and Buck3 regulators
  • Fixed output for Buck1, Buck4, boost, and all LDO regulators
  • Fixed start-up sequence
  • Voltage monitor and watchdog function
  • RESET, FAULT, and STATUS outputs
  • SPI communication protocol

Product Details

The ADP5140-EVALZ provides a complete and compact solution that allows users to evaluate the performance of the ADP5140 with a near ideal printed circuit board (PCB) layout.

The main device on the ADP5140-EVALZ, the ADP5140, integrates four high performance, synchronous step-down buck regulators (Buck1 to Buck4), one boost regulator, and seven low noise low dropout (LDO) regulators (LDO1 to LDO7). Each voltage rail is monitored internally and any fault event is reported to the system through the RESET pin, FAULT pin, and STATUS pin.

The ADP5140-EVALZ has enable and sequence controls for all regulators that allow every voltage rail to start up with a fixed sequence.

The ADP5140-EVALZ has a serial peripheral interface (SPI) for system control and diagnostics. A dedicated graphical user interface (GUI) software is associated with the ADP5140-EVALZ for flexible evaluation of the ADP5140.

For full details on the ADP5140, see the ADP5140 data sheet, which must be consulted in conjunction with the user guide when using the ADP5140-EVALZ.

EVAL-ADP5140
Evaluating the ADP5140 Power Management IC for Automotive Application
ADP5140 Evaluation Board - Angle View ADP5140 Evaluation Board - Top View ADP5140 Evaluation Board - Bottom View

Latest Discussions

No discussions on ADP5140 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed