ADP3522

Obsolete

GSM Power Management System

Viewing:

Overview

  • Handles all GSM Baseband Power Management
  • 6 LDOs Optimized for Specific GSM Subsystems
  • Li-Ion Battery Charge Function
  • Optimized for the AD20msp430
    Baseband Chipset
  • Reduced Package Size: 5 mm × 5 mm
    LFCSP-32

ADP3522 is a multifunction power system chip optimized for GSM/GPRS handsets, especially those based on the Analog Devices AD20msp430 system solution with 1.8V digital baseband processors such as the AD6525, AD6526, and AD6528. It contains six LDOs, one to power each of the critical GSM sub-blocks. Sophisticated controls are available for power up during battery charging, keypad interface, and RTC alarm. The charge circuit maintains slow current charging during the initial charge phase and provides an end of charge signal when a Li-Ion battery is being charged. This product also meets the market trend of reduced size with a new LFCSP package. Its foot print is only 5x5 mm, and yet offers excellent thermal performance due to the exposed die attach paddle.

ADP3522 is specified over the temperature range of -20°C to +85°C.

ADP3522
GSM Power Management System
377427973ADP3522-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADP3522 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed