ADP3502

Obsolete

CDMA Power Management System

Viewing:

Overview

  • 11 LDOs Optimized for Specific CDMA Subsystems
  • 4 Backup LDOs for Standby Mode Operation
  • 3 Li-Ion Battery Charge Modes
    5 mA Precharge
    Low Current Charge
    Full Current Charge
  • Integrated RTC
  • Ultra Low Standby Supply Current
  • High Accuracy Battery Charger (0.7%)
  • Ambient Temperature: –30°C to +85°C
  • 64-Lead 7 mm × 7 mm × 1 mm
    TQFP Package
ADP3502
CDMA Power Management System
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Latest Discussions

No discussions on ADP3502 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed