ADP3401

Obsolete

GSM Power Management System for use with AD20msp425

Viewing:

Overview

  • Handles all GSM Baseband Power Management Functions
  • Four LDOs Optimized for Specific GSM Subsystems
  • Charges Li-Mn Coin Cell for Real-Time Clock
  • Charge Pump and Logic Level
    Translators for 3 V and 5 V
    GSM SIM Modules
  • Thermally Enhanced 6.1 mm 28-Lead
    TSSOP Package

The ADP3401 is a multifunction power system chip optimized for GSM cell phone power management. It contains four LDOs, one to power each of the critical GSM sub-blocks, a step-up converter for the SIM module, and level translation circuitry to adapt logic signals for 3 V or 5 V SIM modules. Sophisticated controls are available for power up during battery charging, keypad interface and charging of an auxillary lithium coin cell battery for the real time clock.

ADP3401
GSM Power Management System for use with AD20msp425
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADP3401 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed