ADP1804
PRE-RELEASE12V Battery Pack PMIC
- Part Models
- 3
- 1ku List Price
- Starting From $5.69
Overview
- Startup with 5.5V supply voltage and operating down to 4V
- Preboost controller, 9V; 1A load
- Dual buck regulators, programmable as 3.3V, 5V, and 5.6V; 600mA load
- LDO1, 5V; 150mA load
- LDO2, programmable as 3.3V and 5.0V; 100mA load
- LDO3, tracking LDO2 output within the error range of 25mV; 100mA load
- Ultra-low power LDO4, 10mA load
- Dual high side driver with auxiliary boost regulator
- Pyro fuse driver with energy reserve supply
- Multiple wakeup sources in sleep mode
- Timers
- Question and answer (QA) window and pulse watchdog timer
- Long duration timer up to 194 days
- Standard 4-wire, 4MHz SPI and 3.3V/5V compliance
- Dedicated fault and reset monitor output
- Voltage monitors and ADC for diagnostic
- AEC-Q100 qualified for automotive applications
The ADP1804 is a multiple output power supply including two synchronous buck regulators, one preboost controller, four low dropout (LDO) regulators, a high-side driver, and a pyro fuse driver and is dedicated for the automotive market. The sleep mode and deep sleep mode are available with various wake-up modes.
Multiple switching and linear voltage regulators supply the microprocessor, sensor, and interface devices. The switching regulators operate in default fixed 2MHz switching frequency. The device can also be configured with the spread spectrum feature. The switching frequency of preboost is configurable. Four low noise LDO regulators provide clean voltage for the system. The LDO4 is a high voltage always on LDO with extremely low quiescent current and low noise that is suitable for the system base load. An advanced power management scheme is implemented to maintain high efficiency over a wide range of input voltages (down to 4V). The power on/off sequence and operation status can be easily managed by the scheme.
High-side driver and pyro fuse driver manage the power path for battery charging and loading. The two independent high-side switch drivers are, by default, targeted to control two sets of common source metal-oxide semiconductor field effect transistors (MOSFETs). The devices strong driving capability is suitable for high current, multiparalleled power devices. The pyro fuse driver provides redundant power path management to make sure the system works in a safe state—even in worst case scenarios.
Please see the data sheet for the full description.
APPLICATIONS
- 12V battery pack power system bias
- Electric power steering
- Engine management
- Transmission and active suspension
- Electric vehicle (EV), hybrid electric vehicle (HEV), and inverter
- Advanced driver assistance systems
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP1804WCSWZ | LQFP_EP | ||
| ADP1804WCSWZ-R7 | LQFP_EP | ||
| ADP1804WCSWZ-RL | LQFP_EP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADP1804 yet. Have something to say?
Start a Discussion on EngineerZone®