ADP1754
ADP1754
PRODUCTION1.2A Low-Vin LDO Linear Regulator
- Part Models
- 8
- 1ku List Price
- Starting From $1.60
Viewing:
Overview
- Maximum output current: 1.2 A
- Input voltage range: 1.6 V to 3.6 V
- Low shutdown current: <2 μA
- Very low dropout voltage: 105 mV @ 1.2 A load
- Initial accuracy: ±1%
- Accuracy over line, load, and temperature: ±2%
- 7 fixed output voltage options with soft start 0.75 V to 2.5 V (ADP1754)
- Adjustable output voltage option with soft start 0.75 V to 3.0 V (ADP1755)
- High PSRR
(See data sheet for details) - 23 μV rms at 0.75 V output
- Stable with small 4.7 μF ceramic output capacitor
- Excellent load and line transient response
The ADP1754 / ADP1755 are CMOS, low dropout linear regulators that operate from 1.6 V to 3.6 V and provide up to 1.2A of output current. These Low Vin / Vout LDOs are ideal for regulation of nanometer FPGA geometries operating from 2.5V down to 1.8V I/O rails, and powering core voltages down to 0.75V. Using an advanced proprietary architecture, they provide high power supply rejection, low noise, and achieve excellent line and load transient response with a small 4.7 µF ceramic output capacitor.
The ADP1754 is available in 7 fixed output voltage options. The ADP1755 is available in an adjustable version, which allows output voltages that range from 0.75 V to 3.0 V via an external divider. The ADP1754 / ADP1755 allows an external soft start capacitor to be connected to program the start-up. A power good output allows power system monitors to digitally check the health of the output power rail voltage.
The ADP1754 / ADP1755 are available in a 16-lead, 4 mm × 4 mm LFCSP, making them not only very compact solutions, but also providing excellent thermal performance for applications requiring up to 1.2A of output current in a small, low profile footprint.
APPLICATIONS
- Server computers
- Memory components
- Telecommunications equipment
- Network equipment
- DSP/FPGA/microprocessor supplies
- Instrumentation equipment/data acquisition systems
Documentation
Data Sheet 1
Application Note 1
Evaluation Design File 1
Frequently Asked Question 1
Brochure 2
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP1754ACPZ-0.75R7 | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADP1754ACPZ-1.0-R7 | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADP1754ACPZ-1.1-R7 | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADP1754ACPZ-1.2-R7 | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADP1754ACPZ-1.3-R7 | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADP1754ACPZ-1.5-R7 | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADP1754ACPZ-1.8-R7 | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADP1754ACPZ-2.5-R7 | 16-Lead LFCSP (4mm x 4mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 8, 2012 - 12_0290 ADP1740/ADP1741, ADP1752/ADP1753, ADP1754/ADP1755 Data Sheet Correction |
||
| ADP1754ACPZ-0.75R7 | PRODUCTION | |
| ADP1754ACPZ-1.0-R7 | PRODUCTION | |
| ADP1754ACPZ-1.1-R7 | PRODUCTION | |
| ADP1754ACPZ-1.2-R7 | PRODUCTION | |
| ADP1754ACPZ-1.5-R7 | PRODUCTION | |
| ADP1754ACPZ-1.8-R7 | PRODUCTION | |
| ADP1754ACPZ-2.5-R7 | PRODUCTION | |
|
May 5, 2014 - 14_0020 Conversion of 4x4mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
| ADP1754ACPZ-1.0-R7 | PRODUCTION | |
| ADP1754ACPZ-1.1-R7 | PRODUCTION | |
| ADP1754ACPZ-1.2-R7 | PRODUCTION | |
| ADP1754ACPZ-1.5-R7 | PRODUCTION | |
| ADP1754ACPZ-1.8-R7 | PRODUCTION | |
| ADP1754ACPZ-2.5-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADP1755 | PRODUCTION | 1.2A Low-Vin, Adjustable-Vout LDO Linear Regulator |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADP1754-0.75
- ADP1754-1.0
- ADP1754-1.1
- ADP1754-1.2
- ADP1754-1.25
- ADP1754-1.5
- ADP1754-1.8
- ADP1754-2.5
ADI Linear Regulator Design Tool and Parametric Search
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.