ADP165

PRODUCTION

Very Low Quiescent Current, 150 mA, with Output Discharge LDO Regulator

Viewing:

Part Details

  • Very low quiescent current
    IQ = 590 nA with 0 µA load
    IQ = 890 nA with 1 µA load
  • Maintains very low quiescent current in dropout (pass through mode):
    IQ_DROP = 720 nA with 0 µA load
    IQ_DROP = 1200 nA with 1 µA load
  • Stable with 1 µF ± 30% ceramic input and output capacitors
  • Maximum load current: ILOAD_MAX: 150 mA
  • Input voltage range: 2.2 V to 5.5 V
  • Low shutdown current: 50 nA typical
  • Low dropout voltage: 120 mV at 150 mA load
  • Initial output voltage accuracy: ±1%
  • Accuracy over line, load, and temperature: ±3.5%
  • 7 fixed output voltage options: 1.2 V to 3.3 V
  • Adjustable output option can be set from 1.2 V to 4.2 V
  • PSRR: 72 dB at 100 Hz, VOUT = 1.2 V
  • Current-limit and thermal overload protection
  • Logic control enable
  • Integrated output discharge resistor
  • Three package options
    5-lead TSOT package
    6-lead, 2 mm × 2 mm LFCSP
    4-ball, 0.5 mm pitch WLCSP

ADP165
Very Low Quiescent Current, 150 mA, with Output Discharge LDO Regulator
ADP165 Typical Application Circuit Diagram ADP165 Pin Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP165-1.2
  • ADP165-1.8
  • ADP165-2.2
  • ADP165-2.3
  • ADP165-2.85
  • ADP165-3.0
  • ADP165-3.3
  • ADP165-ADJ

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADMX1001

Ultra-low Distortion Signal Generator Measurement Module with Fully Differential Input Acquisition Channel

Features and Benefits

  • Ultra-low distortion, high-resolution source
    • DC, 50Hz to 40kHz Frequency Range
    • Proprietary digital pre-distortion (DPD) algorithm
    • –130dBc THD @ 1kHz (typ.)
    • Arbitrary waveform generation (AWG) with on-board pattern memory
    • Differential (balanced) output up to 3.5VRMS
    • Fast pattern switching between multiple stored waveforms
  • Fully Differential input Acquisition Channel
  • Small form-factor (60mm x 40mm)
  • Low power, 1W typ. (quiescent)
  • SPI interface for integration into test and measurement systems

Product Details

The ADMX1001 is an ultra-low distortion sinewave and high-resolution arbitrary waveform generator with an acquisition channel. This high-performance module demonstrates a proprietary digital pre-distortion algorithm that reduces signal distortion below levels that can be achieved with high-performance digital-to-analog converters (DAC) and amplifiers alone. Its differential output can be set to common-mode levels often required to test high-performance analog-to-digital converters (ADC), audio codecs, and other audio ICs and systems. The signal generator and the acquisition channel can be individually controlled using separate, easy to use, SPI interfaces - combined with the module's small-form factor, the ADMX1001 can be easily embedded into test systems, or simply used on the bench for measurement and characterization.

APPLICATIONS

  • High-end audio test
  • Analog-to-digital converter characterization and test
  • Sensor and transducer test
  • Frequency response and network analysis
  • ATE

eval board
EVAL-ADP165-166

ADP165Z-REDYKIT/ADP166Z-REDYKIT

Features and Benefits

  • Input voltage range: 2.2 V to 5.5 V
  • Output current range: 0 mA to 150 mA
  • Output voltage accuracy: ±1%
  • Operating temperature range: −40°C to +125°C

Product Details

The ADP165/ADP166 evaluation boards are used to demonstrate the functionality of the ADP165/ADP166 series of linear regulators.


Simple device measurements such as line and load regulation, dropout voltage, and ground current can be demonstrated with only a single voltage supply, a voltmeter, an ammeter, and load resistors. 


Complete specifications for the ADP165/ADP166 linear regulators are available in the ADP165/ADP166 data sheet available from Analog Devices, Inc., and should be consulted in conjunction with this user guide when using the evaluation boards.

eval board
EVAL-ADMX1002

Ultra-low Distortion Signal Generator Measurement Module

Features and Benefits

  • Ultra-low distortion, high-resolution source
    • DC, 50Hz to 40kHz Frequency Range
    • Proprietary digital pre-distortion (DPD) algorithm
    • –130dBc THD @ 1kHz (typ.)
    • Arbitrary waveform generation (AWG) with on-board pattern memory
    • Differential (balanced) output up to 3.6VRMS
  • Fast pattern switching between multiple stored waveforms
  • Small form-factor (60mm x 40mm)
  • Low power, 1W typ. (quiescent)
  • SPI interface for integration into test and measurement systems

Product Details

The ADMX1002 is an ultra-low distortion sinewave and high-resolution arbitrary waveform generator. This high-performance module demonstrates a proprietary digital pre-distortion algorithm that reduces signal distortion below levels that can be achieved with high-performance digital-to-analog converters (DAC) and amplifiers alone. Its differential output can be set to common-mode levels often required to test high-performance analog-to-digital converters (ADC), audio codecs, and other audio ICs and systems. With an easy-to-use SPI interface and small-form factor, the ADMX1002 can be easily embedded into test systems, or simply used on the bench for measurement and characterization.

APPLICATIONS

  • High-end audio test
  • Analog-to-digital converter characterization and test
  • Sensor and transducer test
  • Frequency response and network analysis
  • ATE

EVAL-ADMX1001
Ultra-low Distortion Signal Generator Measurement Module with Fully Differential Input Acquisition Channel
ADMX1001 - Top View ADMX1001 - Bottom View ADMX1001 - Angle View ADMX1001FMCZ - Top View ADMX1001FMCZ - Bottom View ADMX1001FMCZ - Angle View EVAL-ADMX100X-FMCZKIT - Angle View EVAL-ADMX100X-FMCZKIT - Top View
EVAL-ADP165-166
ADP165Z-REDYKIT/ADP166Z-REDYKIT
ADP165Z-REDYKIT
EVAL-ADMX1002
Ultra-low Distortion Signal Generator Measurement Module
EVAL-ADMX100X-FMCZKIT - Angle View EVAL-ADMX100X-FMCZKIT - Top View ADMX1002 - Angle View ADMX1002 - Top View ADMX1002 - Bottom View

Latest Discussions

Recently Viewed