ADP1053
PRODUCTIONThree-Channel Digital Power Supply Controller
- Part Models
- 2
- 1ku List Price
- Starting From $7.18
Overview
- Configurable 8-PWM engine with up to 3 channels
- 2 independent digitally controlled channel outputs
- Voltage mode PWM control with 625 ps resolution
- Remote voltage sensing on both channels
- Programmable compensation filters
- Voltage feedforward option
- Flexible start-up sequencing and tracking
- See datasheet for additional features
The ADP1053, based on a voltage mode PWM architecture, is a flexible, application dedicated digital controller designed for isolated and non-isolated dc-to-dc power supply applications. The ADP1053 enables highly efficient power supply design and facilitates the introduction of intelligent power management techniques to improve energy efficiency at a system level.
The ADP1053 provides control, monitoring, and protection of up to three independent channel outputs. The eight flexible PWM outputs can be configured as three independent channels: two regulated channels with feedback control plus one additional unregulated channel with a fixed duty cycle. The frequency of these three channels can be programmed individually from 50 kHz to 625 kHz; all channels can be synchronized internally or to an external signal.
All eight PWM outputs can also be assigned to enable a single-channel solution, which may be required in high power, high efficiency applications.
Features include differential voltage sensing, fast current sensing, flexible start-up sequencing and tracking, and synchronization between devices to reduce low frequency system noise. Protection and monitoring features include overcurrent protection (OCP), undervoltage protection (UVP), overvoltage protection (OVP), and overtemperature protection (OTP).
APPLICATIONS
- AC-to-DC power supplies
- Isolated dc-to-dc power supplies
- Intermediate rail power supplies
- Non-isolated dc-to-dc power converter
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP1053ACPZ-R7 | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| ADP1053ACPZ-RL | 40-Lead LFCSP (6mm x 6mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2014 - 13_0232 Assembly and Test Transfer of Select 6x6 and 7x7mm LFCSP Products to STATS ChipPAC China |
||
| ADP1053ACPZ-R7 | PRODUCTION | |
| ADP1053ACPZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
ADP1053 Software
Can't find the software or driver you need?
Evaluation Kits
Latest Discussions
No discussions on ADP1053 yet. Have something to say?
Start a Discussion on EngineerZone®