Overview
Features and Benefits
- ADP1053 daughter card with 40-pin connector and I2C interface
- Plugs into ADP1053 evaluation motherboard
- PMBus compliant
- Low component count
- PCB size: 28 mm × 50 mm
- Robust design
Product Details
The ADP1053 daughter card evaluation board allows the user to quickly evaluate the ADP1053. The ADP1053 daughter card plugs into an existing ADP1053 evaluation motherboard. Communication to the daughter card is established by connecting the USB-to-I2C dongle interface between the daughter card and a PC running Windows® 2000, Windows NT, Windows XP, Windows Vista®, or Windows 7.
The USB-to-I2C dongle interface (Part No. ADP-I2C-USB-Z) must be purchased separately from Analog Devices, Inc. The graphical user interface (GUI) software for the ADP1053 daughter card evaluation board can be downloaded from the ADP1053 product page.
The user guide UG-388 describes how to set up and use the ADP1053 daughter card evaluation board. The user guide should be read in conjunction with the ADP1053 data sheet, which provides detailed information about the ADP1053 3-channel digital power supply controller.
Applicable Parts
Documentation & Resources
-
UG-388: Daughter Card Evaluation Board for the ADP1053 Digital Power Supply Controller5/18/2012PDF1305 kB