ADN3000-06

PRE-RELEASE

6.144 Gbps Transimpedance Amplifier with Integrated Photodiode

Viewing:

Overview

  • Integrated photodiode + TIA
  • Differential responsivity: 5.5 mV/μW
  • 50 μm diameter germanium photodiode
  • Input sensitivity −19.5 dBm @ 6.144 Gbps
  • Wavelength range: 830 nm to 1560 nm
  • Single 3.3 V supply
  • Power dissipation: 65 mW
  • Differential output swing: 240 mV p-p
  • On-chip power monitor function
  • Die size: 0.835 mm × 0.675 mm

The ADN3000-06 is a complete high speed optical receiver featuring a proprietary large-area germanium PIN photodiode integrated with a transimpedance amplifier (TIA). The integration of the photodiode eliminates bond wires between the diode and TIA that provides guaranteed performance and improved manufacturing reliability. The ADN3000-06 supports data rates of up to 6.5 Gbps for telecommunication and point-to-point LAN applications, and a wide range of operating wavelengths from 830 nm to 1560 nm.

The ADN3000-06 also features an optical average power moni-toring circuit that generates a voltage output proportional to the average photodiode current.

Typical power consumption of ADN3000-06 is 65 mW from a single 3.3 V supply. In saturated output, the signal has a typical differential amplitude of 240 mV p-p.

The ADN3000-06 is available in die form, and it is operational over the extended industrial temperature range of −40°C to +85°C.

Applications

  • Optical receivers up to 6.5 Gbps
  • 6G CPRI, OBSAI, and 8G short range and LTE receivers
  • Receiver optical subassemblies (ROSA)

ADN3000-06
6.144 Gbps Transimpedance Amplifier with Integrated Photodiode
ADN3000-06-fbl ADN3000-06-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADN3000-06 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed