ADN2872

Obsolete

3.3 V Dual-Loop, 50 Mbps to 3.3 Gbps Laser Diode Driver

Viewing:

Overview

  • SFP/SFF and SFF-8472 MSA compliant
  • SFP reference design available
  • Any rate from 50 Mbps to 3.3 Gbps operation
  • Dual-loop control of average power and extinction ratio
  • Typical rise/fall time: 60 ps
  • Bias current range: 2 mA to 100 mA
  • Modulation current range: 5 mA to 90 mA
  • Laser FAIL alarm and automatic laser shutdown (ALS)
  • Bias and modulation current monitoring
  • 3.3 V operation
  • 4 mm × 4 mm LFCSP
  • Voltage setpoint control
  • Resistor setpoint control
ADN2872
3.3 V Dual-Loop, 50 Mbps to 3.3 Gbps Laser Diode Driver
ADN2872 Functional Block Diagram ADN2872 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed