ADMP411

Obsolete

High SPL Microphone with Bottom Port and Analog Output

Viewing:

Overview

  • 4.72 mm × 3.76 mm × 1.0 mm surface mount package
  • 131 dB SPL acoustic overload point
  • Sensitivity of −46 dBV
  • ±2 dB sensitivity tolerance
  • Omnidirectional response
  • High SNR of 62 dBA
  • Extended frequency response from 28 Hz to 20 kHz
  • Low current consumption:
    < 250 µA
  • Single-ended analog output
  • High PSR of −80 dB
  • Compatible with Sn/Pb and Pb-free solder processes
  • RoHS/WEEE compliant

Analog Devices has sold its MEMS Microphone product line to InvenSense.
Please visit the InvenSense ADMP411 product page for all technical support and sales information.

The ADMP411 is a high performance, high SPL, low noise, low power, analog output bottom-ported, omnidirectional MEMS microphone. The ADMP411 consists of a MEMS microphone element and an impedance converter amplifier. The ADMP411 sensitivity specification makes it an excellent choice for both near field and far field applications. The ADMP411 is pin-compatible with the ADMP401 microphone, providing an easy upgrade path.

The ADMP411 has a linear response up to 131 dB SPL. It offers high SNR and extended wideband frequency response resulting in natural sound with high intelligibility. Low current consumption enables long battery life for portable applications.

The ADMP411 is available in a miniature 4.72 mm × 3.76 mm × 1.0 mm surface-mount package. It is reflow solder compatible with no sensitivity degradation.

Applications

  • Fire and safety radios
  • Safety masks
  • Smartphones and feature phones
  • Tablet computers
  • Teleconferencing systems
  • Digital still and video cameras
  • Studio microphones
  • Bluetooth headsets
  • Security and surveillance

ADMP411
High SPL Microphone with Bottom Port and Analog Output
ADMP411-FBL ADMP411-PC
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADMP411Z-FLEX

ADMP411 Flex Evaluation Board

Product Details

Analog Devices has sold its MEMS Microphone product line to InvenSense.
Please visit the InvenSense ADMP411 product page for all technical support and sales information.

This flex PCB includes just the ADMP411 and a bypass capacitor. The three wires allow an easy connection to the microphone’s analog output signal, VDD, and ground into your evaluation system.

EVAL-ADMP411Z-FLEX
ADMP411 Flex Evaluation Board

Latest Discussions

Recently Viewed