ADM8320
ADM8320
RECOMMENDED FOR NEW DESIGNSSupervisory Circuit with Watchdog, Manual Reset, and Active-Low Open-Drain Reset Output
- Part Models
- 4
- 1ku List Price
- Starting From $1.03
Viewing:
Overview
- 27 reset threshold options
- 2.5 V to 5 V in 100 mV increments
- 4 reset timeout options
- 1 ms, 20 ms, 140 ms, and 1120 ms (minimum)
- 4 watchdog timeout options
- 6.3 ms, 102 ms, 1.6 sec, and 25.6 sec (typical)
- Manual reset input
- Multiple reset output options
- Low power consumption
- Specified over wide temperature range (−40°C to +125°C)
- Qualified for automotive applications
- 5-lead SOT-23 package
The ADM8316 / ADM8318 / ADM8319 / ADM8320 / ADM8321 / ADM8322 are supervisory circuits that monitor power supply voltage levels and code execution integrity in microprocessor-based systems. As well as providing power-on reset signals, an on-chip watchdog timer can reset the microprocessor if it fails to strobe within a preset timeout period. A reset signal can also be asserted by an external push-button switch through a manual reset input. The six devices feature different combinations of watchdog input, manual reset input, and output stage configuration.
Each device is available in a choice of 27 reset threshold options ranging from 2.5 V to 5 V in 100 mV increments. There are also four reset timeout options of 1 ms, 20 ms, 140 ms, and 1120 ms (minimum) and four watchdog timeout options of 6.3 ms, 102 ms, 1.6 sec, and 25.6 sec (typical). Not all device options are available as standard models. See the Ordering Guide for details.
The ADM8316 / ADM8318 / ADM8319 / ADM8320 / ADM8321 / ADM8322 are available in 5-lead SOT-23 packages and typically consume only 10 µA, making them suitable for use in low power, portable applications.
Applications
- Automotive infotainment
- Microprocessor systems
- Computers
- Controllers
- Intelligent instruments
- Portable equipment
Documentation
Product Selection Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM8320WBX3NARJZR7 | 5-Lead SOT-23 | ||
| ADM8320WCY29ARJZR7 | 5-Lead SOT-23 | ||
| ADM8320WCZ29ARJZR7 | 5-Lead SOT-23 | ||
| ADM8320WCZ33ARJZR7 | 5-Lead SOT-23 |
This is the most up-to-date revision of the Data Sheet.