ADM824

PRODUCTION

Supervisory Circuits with Watchdog and Manual Reset in 5-Lead SC70 and SOT-23

Viewing:

Overview

  • Precision 2.5 V to 5 V power supply monitor
  • 7 reset threshold options:
    2.19 V to 4.63 V
  • 140 ms (minimum) reset timeout
  • Manual reset input
    (ADM823, ADM825)
  • Push-pull output stages 
    RESET (ADM823) RESET,
    RESET (ADM824/ADM825)
  • Watchdog timer with 1.6 sec timeout (ADM823, ADM824)
  • See Data Sheet for Additional Information
ADM824
Supervisory Circuits with Watchdog and Manual Reset in 5-Lead SC70 and SOT-23
ADM824 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed