Overview
Features and Benefits
- Precision 2.5 V to 5 V power supply monitor
- 7 reset threshold options: 2.19 V to 4.63 V
- 140 ms (minimum) reset timeout
- Manual reset input (ADM823, ADM825)
- Push-pull output stages
RESET (ADM823)
RESET, RESET (ADM824/ADM825)
- Watchdog timer with 1.6 sec timeout (ADM823, ADM824)
- Low power consumption (5 μA)
- See Data Sheet for Additional Information
Product Details
The ADM823/ADM824/ADM825 are supervisory circuits that monitor power supply voltage levels and code execution integrity in microprocessor-based systems. In addition to providing power-on reset signals, an on-chip watchdog timer can reset the microprocessor if it fails to strobe within a preset timeout period. A reset signal can also be asserted by an external push-button, through a manual reset input. The three parts feature different combinations of watchdog input, manual reset input, and output stage configuration, as shown in Table 1.
These parts are available in a choice of seven reset threshold options ranging from 2.19 V to 4.63 V. The reset and watchdog timeout periods are fixed at 140 ms (minimum) and 1.6 sec (typical), respectively.
The ADM823/ADM824/ADM825 are available in 5-lead SC70 and SOT-23 packages and typically consume only 5 μA, making them suitable for use in low power, portable applications.
Applications
- Microprocessor systems
- Computers
- Controllers
- Intelligent instruments
- Portable equipment
Product Categories
Markets and Technologies
Product Lifecycle
Production
At least one model within this product family is in production and available for purchase. The product is appropriate for new designs but newer alternatives may exist.
Documentation & Resources
Design Resources
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal.View our quality and reliability program and certifications for more information.
Part Number | Material Declaration | Reliability Data | Pin/Package Drawing | CAD Symbols, Footprints & 3D Models |
---|---|---|---|---|
ADM823LYKSZ-R7 | Material Declaration | Reliability Data | 5-Lead SC70 | |
ADM823LYRJZ-R7 | Material Declaration | Reliability Data | 5-Lead SOT-23 | |
ADM823MYRJZ-R7 | Material Declaration | Reliability Data | 5-Lead SOT-23 | |
ADM823RYRJZ-R7 | Material Declaration | Reliability Data | 5-Lead SOT-23 | |
ADM823SYKSZ-R7 | Material Declaration | Reliability Data | 5-Lead SC70 | |
ADM823SYRJZ-R7 | Material Declaration | Reliability Data | 5-Lead SOT-23 | |
ADM823TYKSZ-R7 | Material Declaration | Reliability Data | 5-Lead SC70 | |
ADM823TYRJZ-R7 | Material Declaration | Reliability Data | 5-Lead SOT-23 | |
ADM823YYKSZ-R7 | Material Declaration | Reliability Data | 5-Lead SC70 | |
ADM823ZYKSZ-R7 | Material Declaration | Reliability Data | 5-Lead SC70 | |
Wafer Fabrication Data |
PCN-PDN Information
Select a model from the dropdown below to subscribe to PCN/PDN notifications and view past notifications as well.
Support & Discussions
ADM823 Discussions
Sample & Buy
Ordering FAQs
See our Ordering FAQs for answers to questions about online orders, payment options and more.
Buy Now Pricing
(**) Displayed Buy Now Price and Price Range is based on small quantity orders.
List Pricing
(*)The 1Ku list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
Lead Times
Please see the latest communication from our CCO regarding lead times.
Sampling
A Sample link will be shown above, next to the part, only for parts that are included in our sample program. Selecting the Sample button will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.