ADM698
ADM698
LAST TIME BUYMicroprocessor Supervisory Circuit
- Part Models
- 1
- 1ku List Price
- Starting From $2.96
Viewing:
Overview
- Superior Upgrade for MAX698/MAX699
- Guaranteed RESET Assertion with VCC = 1 V
- Low 0.6 mA Supply Current
- Precision 4.65 V Voltage Monitor
- Power OK/Reset Time Delay
- Watchdog Timer
- Minimum Component Count
- Performance Specified over Temperature
The ADM698 / ADM699 supervisory circuits provide power supply monitoring and watchdog timing for microprocessor systems.
The ADM698 monitors the 5 V VCC power supply and generates a RESET pulse during power up, power down and during low voltage "Brown Out" conditions. The RESET output is guaranteed to be functional (logic low) with VCC as low as 1 V.
The ADM699 features an identical monitoring circuit as in the ADM698 plus an additional watchdog timer input to monitor microprocessor activity. The RESET output is forced low if the watchdog input is not toggled within the 1 second watchdog timeout period.
Both parts are available in 8-pin plastic DIP and 16-lead SOIC packages. The 16-lead SOIC contains additional outputs RESET (without inversion) and Watchdog Output WDO (ADM699 only).
Documentation
Product Selection Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM698ANZ | 8-Lead PDIP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| ADM698ANZ | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| ADM698ANZ | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADM8699 | LAST TIME BUY | Microprocessor Supervisory Circuit with Watchdog Feature, 4.65V Threshold Voltage, Low Supply Current and Active Low Reset Output. Upgrade for ADM699 |