1. Products
  2. Power Monitor, Control, and Protection
  3. Supervisory Circuits
  4. Single-Supply Monitors
  5. ADM692


Overview

Features and Benefits

  • Superior Upgrade for MAX690–MAX695
  • Specified Over Temperature
  • Low Power Consumption (5 mW)
  • Precision Voltage Monitor
  • Reset Assertion Down to 1 V VCC
  • Low Switch On-Resistance 1.5 O Normal, 20 O in Backup
  • High Current Drive (100 mA)
  • Watchdog Timer—100 ms, 1.6 s, or Adjustable
  • 600 nA Standby Current
  • Automatic Battery Backup Power Switching
  • Extremely Fast Gating of Chip Enable Signals (5 ns)
  • Voltage Monitor for Power Fail

Product Details

The ADM690-ADM695 family of supervisory circuits offers complete single chip solutions for power supply monitoring and battery control functions in microprocessor systems. These functions include µP reset, backup battery switchover, watchdog timer, CMOS RAM write protection, and power failure warning. The complete family provides a variety of configurations to satisfy most microprocessor system requirements.

The ADM690, ADM692 and ADM694 are available in 8-pin DIP packages and provide:

  • Power-on reset output during power-up, power-down and brownout conditions. The RESET output remains operational with VCC as low as 1 V.
  • Battery backup switching for CMOS RAM, CMOS microprocessor or other low power logic.
  • A reset pulse if the optional watchdog timer has not been toggled within a specified time.
  • A 1.3 V threshold detector for power fail warning, low battery detection, or to monitor a power supply other than +5 V.

The ADM691, ADM693 and ADM695 are available in 16-pin DIP and small outline packages and provide three additional functions.

  • Write protection of CMOS RAM or EEPROM.
  • Adjustable reset and watchdog timeout periods.
  • Separate watchdog timeout, backup battery switchover, and low VCC status outputs.

The ADM690-ADM695 family is fabricated using an advanced epitaxial CMOS process combining low power consumption (5 mW), extremely fast Chip Enable gating (5 ns) and high reliability. RESET assertion is guaranteed with VCC as low as 1 V. In addition, the power switching circuitry is designed for minimal voltage drop thereby permitting increased output current drive of up to 100 mA without the need for an external pass transistor.

Product Lifecycle icon-recommended Production

At least one model within this product family is in production and available for purchase. The product is appropriate for new designs but newer alternatives may exist.

Design Resources

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.View our quality and reliability program and certifications for more information.

Part Number Material Declaration Reliability Data Pin/Package Drawing CAD Symbols, Footprints & 3D Models
ADM692ANZ Material Declaration Reliability Data 8-Lead PDIP
ADM692SQ Material Declaration Reliability Data 8-Lead CerDIP
Wafer Fabrication Data

PCN-PDN Information

Select a model from the dropdown below to subscribe to PCN/PDN notifications and view past notifications as well.

Sample & Buy


Ordering FAQs


See our Ordering FAQs for answers to questions about online orders, payment options and more.

 

Buy Now Pricing


(**) Displayed Buy Now Price and Price Range is based on small quantity orders.

 

List Pricing


(*)The 1Ku list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

 

Lead Times


Please see the latest communication from our CCO regarding lead times.

 

Sampling


Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.


Price Table Help