ADM1385
PRODUCTIONHigh-Speed, 2-Channel RS232/V.28 Interface Devices
- Part Models
- 3
- 1ku List Price
- Starting From $2.80
Overview
- Meets EIA-232E Specifications
- 0.1 µF Charge Pump Capacitors
- Low Power Shutdown (ADM3222E and ADM1385)
- DIP, SO, SOIC, SSOP and TSSOP Package Options
- 460 kbps Data Rate
- Specified at 3.3 V
- Upgrade for MAX3222/32 and LTC1385
- ESD Protection to IEC1000-4-2 (801.2) on RS-232 Pins (ADM3202 Only) ±8 kV: Contact Discharge ±15 kV: Air-Gap Discharge
The ADM3202 / ADM3222 / ADM1385 are high speed, 2-channel RS232/V.28 interface devices which operate from a single +3.3 V power supply. Low power consumption and a shutdown facility (ADM3222 / ADM1385) makes them ideal for battery powered portable instruments.
The ADM3202 / ADM3222 / ADM1385 conform to the EIA-232E and CCITT V.28 specifications and operate at data rates up to 230 kbps. Four external 0.1 µF charge pump capacitors are used for the voltage doubler/inverter permitting operation from a single +3.3 V supply.
The ADM3222 / ADM1385 contain additional enable and shutdown circuitry. The EN input may be used to three-state the receiver outputs. The SD input is used to power down the charge pump and transmitter outputs reducing the quiescent current to less than 1 µA. The receivers remain enabled during shutdown unless disabled using EN.
The ADM3202 is available in a 16-lead DIP, narrow and wide SO as well as a space saving TSSOP package. The ADM3222 is available in 18 lead DIP , SO and in 20 lead SSOP and TSSOP. The ADM1385 is available in a 20 lead SSOP package and is pin compatible with the LTC1385 CG.
Documentation
Data Sheet 1
Technical Articles 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM1385ARSZ | 20-Lead SSOP | ||
| ADM1385ARSZ-REEL | 20-Lead SSOP | ||
| ADM1385ARSZ-REEL7 | 20-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
| ADM1385ARSZ | PRODUCTION | |
| ADM1385ARSZ-REEL | PRODUCTION | |
| ADM1385ARSZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.