ADM1270

RECOMMENDED FOR NEW DESIGNS

High Voltage Input Protection Device

Viewing:

Overview

  • Controls supply voltages from 4 V to 60 V
  • Gate drive for low voltage drop reverse supply protection
  • Gate drive for P-channel FETs
  • Inrush current limiting control
  • Adjustable current limit
  • Foldback current limiting
  • Automatic retry or latch-off on current fault
  • Programmable current-limit timer for safe operating area (SOA)
  • Power-good and fault outputs
  • Analog undervoltage (UV) and overvoltage (OV) protection
  • 16-lead, 3 mm × 3 mm LFCSP
  • 16-lead QSOP
ADM1270
High Voltage Input Protection Device
ADM1270 Functional Block Diagram ADM1270 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADM1270 Design Worksheet Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications

Open Tool

Evaluation Kits

EVAL-ADM1270

ADM1270 Evaluation Board

Product Details

The ADM1270CP-EVALZ and ADM120RQ-EVALZ evaluation boards are used to demonstrate the functionality of the ADM1270 high voltage input protection device.

Simple device measurements, such as over voltage, undervoltage, and overcurrent protection can be demonstrated with just a single voltage source, a voltmeter, an ammeter, and load resistors.


Features
  • Controls supply voltages from 4 V to 60 V
  • Gate drive for low voltage drop reverse supply protection
  • Gate drive for P-channel FETs
  • In-rush current limiting control
  • Adjustable current limit
  • Foldback current limiting
  • Automatic retry or latch-off on current fault
  • Programmable current-limit timer for SOA
  • Power-good and Fault outputs
  • Analog UV and OV protection
  • 16-lead 3x3mm LFCSP package
  • 16-lead QSOP package

EVAL-ADM1270
ADM1270 Evaluation Board

Latest Discussions

Recently Viewed