Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADL6012

RECOMMENDED FOR NEW DESIGNS

2 GHz to 67 GHz, 500 MHz Bandwidth Envelope Detector

Viewing:

Overview

  • Over 500 MHz wide envelope bandwidth
  • Fast response times
    • 0.6 ns output rise time
    • 1.3 ns fall time from 10 dBm to no RF input
    • 0.5 ns output propagation delay (rising edge)
    • 1.3 ns propagation delay at 10 dBm (falling edge)
  • Broadband 50 Ω input impedance
  • Flat frequency response with minimal slope variation
    • ±1 dB error up to 43.5 GHz
  • Input range of −25 dBm to +15 dBm up to 43.5 GHz
  • Quasi differential 100 Ω output interface suitable to drive 100 Ω differential load
  • Adjustable output common-mode voltage
  • Flexible supply voltage: 3.15 V to 5.25 V
  • 3 mm × 2 mm, 10-lead LFCSP
ADL6012
2 GHz to 67 GHz, 500 MHz Bandwidth Envelope Detector
ADL6012 Functional Block Diagram ADL6012 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADL6012

ADL6012 Evaluation Board

Features and Benefits

  • Fully featured evaluation board for the ADL6012
  • Specified up to 67 GHz
  • 3.15 V to 5.25 V operation

Product Details

The ADL6012-EVALZ provides efficient evaluation of the ADL6012 2 GHz to 67 GHz envelope detector. The ADL6012 has fast rise time and fall time responses, around 1 ns depending on input power levels, with an output envelope bandwidth of 500 MHz. The ADL6012-EVALZ provides the basic connections for the RF input signal and the envelope output voltage. Differential envelope outputs on the ADL6012-EVALZ can be directly connected to a high speed oscilloscope to evaluate the differential envelope tracking capabilities.

For full details on the ADL6012, see the ADL6012 data sheet. Consult the ADL6012 data sheet in conjunction with this user guide when using the ADL6012-EVALZ evaluation board.

EVAL-ADL6012
ADL6012 Evaluation Board
ADL6012-EVALZ ADL6012 Evaluation Board ADL6012 Evaluation Board ADL6012 Evaluation Board

Latest Discussions

Recently Viewed