ADIS16500

RECOMMENDED FOR NEW DESIGNS

Precision, Miniature MEMS IMU 

Viewing:

Overview

  • Triaxial, digital gyroscope
    • ±2000°/sec dynamic range
    • 8.1°/hr in-run bias stability
    • 0.29°/√hr angular random walk, x-axis and y-axis, 1 σ
    • ±0.25° axis to axis misalignment error
  • Triaxial, digital accelerometer, ±392 m/sec2 dynamic range
    • 125 μm/sec2 in-run bias stability
  • Triaxial, delta angle and delta velocity outputs
  • Factory calibrated sensitivity, bias, and axial alignment
    • Calibration temperature range: −10°C to +75°C
  • SPI compatible data communications
  • Programmable operation and control
    • Automatic and manual bias correction controls
    • Data ready indicator for synchronous data acquisition
    • External sync modes: direct, scaled, and output
    • On demand self-test of inertial sensors
    • On demand self-test of flash memory
  • Single-supply operation (VDD): 3.0 V to 3.6 V
  • 19,600 m/sec2 mechanical shock survivability
  • Operating temperature range: −25°C to +85°C

The ADIS16500 is a precision, miniature microelectromechanical system (MEMS) inertial measurement unit (IMU) that includes a triaxial gyroscope and a triaxial accelerometer. Each inertial sensor in the ADIS16500 combines with signal conditioning that optimizes dynamic performance. The factory calibration characterizes each sensor for sensitivity, bias, alignment, linear acceleration (gyroscope bias), and point of percussion (accelerometer location). As a result, each sensor has dynamic compensation formulas that provide accurate sensor measurements over a broad set of conditions. 

The ADIS16500 provides a simplified, cost effective method for integrating accurate, multi-axis inertial sensing into industrial systems, especially when compared with the complexity and investment associated with discrete designs. All necessary motion testing and calibration are part of the production process at the factory, greatly reducing system integration time. Tight orthogonal alignment simplifies inertial frame alignment in navigation systems. The serial peripheral interface (SPI) and register structure provide a simple interface for data collection and configuration control. 

The ADIS16500 is available in a 100-ball, ball grid array (BGA) package that is approximately 15 mm × 15 mm × 5 mm.

Applications 

  • Navigation, stabilization, and instrumentation
  • Unmanned and autonomous vehicles
  • Smart agriculture and construction machinery
  • Factory/industrial automation, robotics
  • Virtual/augmented reality
  • Internet of Moving Things

ADIS16500
Precision, Miniature MEMS IMU 
ADIS16500 Functional Block Diagram ADIS16500 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

3-D Design Model 1


Evaluation Kits

eval board
EVAL-ADRD2121-EBZ

Evaluation Board for ADIS16470 and ADIS16500

Features and Benefits

  • Enable Full Throughput, Buffered IMU Data Capture
  • Supports ADIS16470 and ADIS16500 IMU
  • 64 Bytes Buffer Entry Size (max) and 512 Frames (min)
  • Baud Rate up to 1000000bps
  • Small Footprint Enables Evaluation and Use of Compact IMUs
  • Registers Accessible Through a Simple Command Line Interface (CLI)
  • Python Library for Interfacing with CLI
    • Allows for Easy IMU Integration with an End User Application in Both Linux® and in Windows® Environments
  • Option for External or USB Power (5V)
  • Configuration Options Include
    • Buffer Overflow Setting (Stop Sampling vs. Delete Oldest)
    • Data Ready Input (from IMU) DIO Number
    • IMU Data-Ready Trigger Polarity
    • SCLK Frequency and Stall Time of SPI Between the EVAL-ADRD2121 and IMU
    • Standard SPI Settings Between the EVAL-ADRD2121 and a Host Computer

Product Details

The EVAL-ADRD2121 is a hardware and software platform that enables high-speed asynchronous sampling of iSensor IMU data.

Output data is provided through a USB virtual serial port and/or a user SPI port to allow transparent augmentation of an existing IMU interface system.

eval board
ADIS16500/PCB

ADIS16500 Breakout Board

Features and Benefits

  • Small size: 33.25mm x 30.75mm
  • Convenient connector: 16-pin (2x8), 2mm-pitch
  • Mounting holes (2.3mm diameter) in each corner (4x)
  • Includes (1) ADIS16500AMLZ

Product Details

The ADIS16500/PCBZ breakout boards provide a convenient method for establishing a prototype connection between each ADIS16500 IMU model and an embedded processor platform. Each ADIS16500/PCBZ breakout board connects to J1 on the EVAL-ADIS2 evaluation system, as well.

eval board
EVAL-ADIS-FX3

ADI FX3 iSensor® Evaluation System

Features and Benefits

  • Real-time sampling of IMU at full sample rate with no loss of data guaranteed.
  • No external power needed. (Can be powered from USB port.)
  • Completely open source API, Firmware, and Evaluation GUI.
  • Schematics available
  • API includes a wrapper library for interfacing to MATLAB, Python, LabView.

Product Details

The EVAL-ADIS-FX3 is the latest addition to the iSensor evaluation portfolio and was designed from the ground up to provide users with an easy-to-use solution for capturing reliable inertial data in lab and characterization environments. The EVAL-ADIS-FX3 incorporates the ability to capture inertial sensor data at maximum throughput while interfacing with external test equipment and reacting to external triggers.

In addition to launching a redesigned hardware platform, we’ve also developed a robust API that allows users to quickly build custom applications that capture reliable sensor data. We’ve included many useful features into the API that enable designers to characterize sensor performance in any .NET compatible environment.

APPLICATIONS

  • Inertial sensing
  • Robotics
  • Autonomous driving
  • Platform stabilization

EVAL-ADRD2121-EBZ
Evaluation Board for ADIS16470 and ADIS16500
ADRD2121 EBZ EVAL BOARD top photo ADRD2121 EBZ EVAL BOARD bottom photo ADRD2121 EBZ EVAL BOARD top angle photo ADRD2121 EBZ EVAL BOARD bottom angle photo
ADIS16500/PCB
ADIS16500 Breakout Board
ADIS16500 Breakout Board ADIS16500 Breakout Board ADIS16500 Breakout Board
EVAL-ADIS-FX3
ADI FX3 iSensor® Evaluation System
EVAL-ADIS-FX3 Evaluation Board EVAL-ADIS-FX3TOP Top View EVAL-ADIS-FX3 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed