ADIS16120

Obsolete

Low Noise Angular Rate Sensor

Viewing:

Overview

  • Low noise density, 0.015°/sec/√Hz
  • ±300°/sec dynamic range
  • Z-axis, yaw rate, response
  • Calibrated offset and sensitivity
  • 320 Hz bandwidth, adjustable
  • 35 ms turn-on time
  • Digital self-test
  • High vibration rejection
  • High shock survivability
  • Embedded temperature sensor output
  • Precision voltage reference output
  • 5V single-supply operation
  • -40°C to +85°C temperature range
ADIS16120
Low Noise Angular Rate Sensor
5616757064358185774570218605ADIS16120-fbl ADIS16120-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADIS16120 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed