ADH849S

PRODUCTION

Aerospace, GaAs, pHEMT, MMIC, High Isolation SPDT Non-Reflective Switch, DC to 6 GHz (Die and LH5)

Viewing:

Overview

ADH849S (Die)
  • Frequency of Operation: DC to 6 GHz
  • High Isolation: up to 60 dB
  • High Input IP3: +52 dBm Typ.
  • Insertion Loss:
    • 1.1 dB Typ. @ 4 GHz
    • 1.5 dB Typ. @ 6 GHz
  • Non-Reflective Design
  • “All Off” State
  • Screened in accordance with MIL-PRF-38534, Class K
  • ADH849S (LH5 Package)
  • Frequency of Operation: DC to 6 GHz
  • High Isolation: up to 60 dB
  • High Input IP3: +52 dBm Typ.
  • Insertion Loss:
    • 0.75 dB @ 1.3 GHz Typ.
    • 1.1 dB @ 4 GHz Typ.
  • Non-Reflective Design
  • “All Off” State.
  • 12-Lead Hermetic SMT Package
  • Screened in accordance with MIL-PRF-38535, Class Level S
  • ADH849S
    Aerospace, GaAs, pHEMT, MMIC, High Isolation SPDT Non-Reflective Switch, DC to 6 GHz (Die and LH5)
    HMC8367 SID HMC7916LH5 SID
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on ADH849S yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed