ADH524AS

Obsolete

Aerospace, GaAs, MMIC, I/Q Mixer, 22 GHz to 32 GHz

Viewing:

Overview

  • Passive: No dc bias required
  • Conversion loss: 9 dB (typical).
  • Image rejection: 20 dB (typical).
  • LO to RF isolation: 35 dB (typical)
  • LO to IF isolation: 25 dB (typical)
  • IP3: 18 dBm (typical)
  • P1dB: 17 dBm (typical)
  • IF frequency: dc – 4.5 GHz
  • Screened with guidelines to MIL-PRF-38535, Class Level S
ADH524AS
Aerospace, GaAs, MMIC, I/Q Mixer, 22 GHz to 32 GHz
HMC8443LC3B SID
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH524AS yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed