ADH504S

Obsolete

Aerospace, GaAs, HEMT, MMIC, Low Noise Amplifier, 14 GHz to 27 GHz

Viewing:

Overview

  • Noise Figure: 2 dB @ 20 GHz Typ.
  • Gain: 19 dB @ 20 GHzTyp.
  • P1dB Output Power: +17 dBm @ 27 GHz Typ.
  • Output IP3: +24.5 dBm @ 20 GHz Typ.
  • 50 Ohm matched Input/output.
  • Supply Voltage: +4 V @ 90 mA Typ.
  • 16-Lead Hermetic SMT Package
  • Screened in accordance with MIL-PRF-38535, Class Level S
ADH504S
Aerospace, GaAs, HEMT, MMIC, Low Noise Amplifier, 14 GHz to 27 GHz
HMC8829LSH6 SID
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Controlled Drawings 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH504S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed