ADH498S

Obsolete

Aerospace, GaAs, pHEMT, MMIC, Medium Power Amplifier, 17 GHz to 24 GHz

Viewing:

Overview

  • Output IP3: +36 dBm
  • Saturated Power: +26 dBm @ 23% PAE
  • Gain: 22 dB
  • Supply Voltage: +5V @ 250 mA Supply
  • 50 Ohm Matched Input/Output
  • Screened with guidelines to MIL-PRF-38535, Class Level S
ADH498S
Aerospace, GaAs, pHEMT, MMIC, Medium Power Amplifier, 17 GHz to 24 GHz
HMC5957LC4 SID
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed