ADH1048AS

PRODUCTION

Aerospace, GaAs, MMIC, Double Balanced Downconverter, 2.25 GHz to 18 GHz

Viewing:

Overview

  • Passive: no dc bias required
  • High Input IP3: 20 dBm typical
  • LO to RF isolation: 25 dB typical
  • LO to IF isolation: 20 dB typical
  • RF to IF isolation: 15 dB typical
  • IF frequency range: dc to 4 GHz
  • Die size: 1.31 mm x 0.76 mm x 0.1 mm
  • Screened in accordance with MIL-PRF-38534, Class K
ADH1048AS
Aerospace, GaAs, MMIC, Double Balanced Downconverter, 2.25 GHz to 18 GHz
HMC7888 SID
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH1048AS yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed