ADG707
PRODUCTIONCMOS, 2.5 Ω Low Voltage Differential 8 Channel Multiplexer
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- +1.8 V to +5.5 V single supply
- ±2.5 V dual supply
- 2.5 Ω ON resistance
- 0.5 Ω ON resistance flatness
- 100 pA leakage currents
- 40 ns switching times
- Differential 8-to-1 multiplexer
- 28-lead TSSOP package
- Low-power consumption
- TTL/CMOS-compatible inputs
The ADG706 and ADG707 are low-voltage, CMOS analog multiplexers comprising 16 single channels and eight differential channels, respectively. The ADG706 switches one of 16 inputs (S1–S16) to a common output, D, as determined by the 4-bit binary address lines A0, A1, A2, and A3. The ADG707 switches one of eight differential inputs to a common differential output as determined by the 3-bit binary address lines A0, A1, and A2. An EN input on both devices is used to enable or disable the device. When disabled, all channels are switched OFF.
Low-power consumption and operating supply range of 1.8 V to 5.5 V make the ADG706 and ADG707 ideal for battery-powered, portable instruments. All channels exhibit break-before-make switching action preventing momentary shorting when switching channels. These devices are also designed to operate from a dual supply of ±2.5 V.
These multiplexers are designed on an enhanced submicron process that provides low-power dissipation yet gives high switching speed, very low ON resistance, and leakage currents. ON resistance is in the region of a few ohms and is closely matched between switches and very flat over the full signal range. These parts can operate equally well as either multiplexers or demultiplexers and have an input signal range that extends to the supplies.
The ADG706 and ADG707 are available in small 28-lead TSSOP packages.
Product Highlights
- Single-/dual-supply operation. The ADG706 and ADG707 are fully specified and guaranteed with 3 V and 5 V single-supply and ±2.5 V dual-supply rails.
- Low ON resistance (2.5 Ω typical)
- Low-power consumption (<0.01 µW)
- Guaranteed break-before-make switching action
- Small 28-lead TSSOP package
Applications
- Data acquisition systems
- Communication systems
- Relay replacement
- Audio and video switching
- Battery-powered systems
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG707BRUZ | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
| ADG707BRUZ-REEL7 | 28-Lead TSSOP (4.4mm x 9.7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 16, 2012 - 11_0244 Halogen Free Material Change for Select TSSOP Products Assembled at Amkor |
||
| ADG707BRUZ | PRODUCTION | |
| ADG707BRUZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADG707BRUZ | PRODUCTION | |
| ADG707BRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.