Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADEMO139C

RECOMMENDED FOR NEW DESIGNS

Low Noise Amplifier with Low Output Impedance for Use with PCB-Based di/dt Sensors

Viewing:

Overview

  • Single-supply operation: 2.97V to 3.63V
  • Three configurable gain options
    • Av setting = 40 (actual gain = 39.67)
    • Av setting = 62 (actual gain = 62.04)
    • Av setting = 86 (actual gain = 86.4)
  • Low noise
    • 7.6nV/√Hz at f = 45Hz to 65Hz, at Av setting = 40 (39.67)
    • 6.9nV/√Hz at f = 45Hz to 65Hz, at Av setting = 62 (62.04)
    • 6.4nV/√Hz at f = 45Hz to 65Hz, at Av setting = 86 (86.4)
  • Integrated temperature sensor
  • Low output impedance (powered on) 1.1Ω at 50Hz
ADEMO139C
Low Noise Amplifier with Low Output Impedance for Use with PCB-Based di/dt Sensors
ADEMO139C Functional Block Diagram ADEMO139C Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADEMO139A
  • ADEMO139B
  • ADEMO139C
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on ADEMO139C yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed