Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADEMO139B

RECOMMENDED FOR NEW DESIGNS

Low Noise Amplifier for Use with PCB-Based di/dt Sensors and ADE9039

Viewing:

Overview

  • Single-supply operation: 2.97V to 3.63V
  • Three configurable gain options
    • Av setting = 30 (actual gain = 27.46)
    • Av setting = 45 (actual gain = 42.93)
    • Av setting = 60 (actual gain = 59.77)
  • Low noise
    • 7.3nV/√Hz at f = 45Hz to 65Hz, at Av setting = 30 (27.46)
    • 6.3nV/√Hz at f = 45Hz to 65Hz, at Av setting = 45 (42.93)
    • 5.9nV/√Hz at f = 45Hz to 65Hz, at Av setting = 60 (59.77)
  • Integrated temperature sensor

The ADEMO139B is a low-drift fully-differential programmable-gain amplifier, for use with a PCB-based di/dt current sensor and the ADE9039 energy metering chipset. An output common-mode (CM) voltage of 0.33V and supply voltage of 3.3V allows direct connection to the ADE9039.

The ADEMO139B has high gain, low noise, and excellent common- mode rejection ratio (CMRR) and power-supply rejection ratio (PSRR) specifications, which makes it ideal for high-accuracy energy measurement applications. The ADEMO139B is specified over the extended industrial temperature (−40°C to +125°C), and is available in a 8-lead LFCSP.

APPLICATIONS

  • Single-phase energy meters
  • Polyphase energy meters
  • Split-phase energy meters
  • Power quality monitoring
  • Protective devices
  • Smart breakers
  • EV chargers
  • Machine health
  • Smart power distribution units

ADEMO139B
Low Noise Amplifier for Use with PCB-Based di/dt Sensors and ADE9039
ADEMO139B Pin Connection Diagram ADEMO139B Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADEMO139A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on ADEMO139B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed