ADE7769
ObsoleteSingle Phase Energy Metering IC with Integrated Oscillator and no-load indication
Overview
- Exceeds IEC61036/60687
- Less than 0.1% Active Energy Error Over Dynamic Range of 500:1
- Active Energy Measurement
- High Frequency Pulse Output
- Low Power (20 mW typical)
- On-chip Temperature Sensor and Voltage Reference (2.5 V)
- Current sensor interface for current transformers or shunts
- Reverse Power Indication (REVP)
- No-Load Threshold Indication
The ADE7769 is an accurate electrical energy measurement integrated circuit. It is a pin reduction version of ADE7755 with an enhancement of a precise oscillator circuit that serves as a clock source to the chip. The ADE7769 eliminates the cost of an external crystal or resonator, thus reducing the overall cost of a meter built with this IC. The chip directly interfaces with shunt resistor.
The ADE7769 provides instantaneous and average real power based on line current and voltage. The part specifications surpass the accuracy requirements as quoted in the IEC61036 standard. The only analog circuitry used in the ADE7769 is in the ADCs and reference circuit. All other signal processing (e.g., multiplication and filtering) is carried out in the digital domain. This approach provides superior stability and accuracy over extremes in environmental conditions and over time. The ADE7769 indicates when the power is below the no-load threshold by holding the calibration frequency pin high. The small analog input full-scale of ADE7769 allows the chip to interface to low value shunt resistances without losing dynamic range. The ADE7769 is available in 16-lead SOIC narrow-body package.
The Application Note AN-679 can be used as a basis for a description of an IEC61036 low cost, watt-hour meter reference design.
NOTE: For polyphase system designs, the ADE7752A is recommended.
Documentation
Data Sheet 1
Technical Articles 3
Frequently Asked Questions 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADE7769 yet. Have something to say?
Start a Discussion on EngineerZone®