ADD8702

Obsolete

12-Channel Gamma Buffers with VCOM Buffer

Viewing:

Overview

  • Programmable 12-Channel Gamma
    Reference Generator
  • Mask Programmable Adjustable VCOM Buffer
  • Upper/Lower Outputs Swing to VDD/GND
  • Continuous Output Current: 10 mA
  • Supply Current: 15 mA Max
  • VCOM Peak Output Current: 250 mA
  • Outputs with Fast Settling Time
    for Load Change
  • Output Pins Are Compatible with ADD8701
  • Single-Supply Operation: 7 V to 16 V
ADD8702
12-Channel Gamma Buffers with VCOM Buffer
24923880ADD8702-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADD8702 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed