ADD8701

Obsolete

Low Cost, 16 V 12-Channel Buffer plus Integrated High Drive Amplifier

Viewing:

Overview

  • 16V Single Supply Operation
  • Two Channels Swing to Vdd, Two Channels Swing to Gnd
  • Unity Gain Stable with Large Capacitive Loads
  • Wide Bandwidth: 6MHz
  • Fast Slew Rate: 6V/us
  • Amplifier Output Current: 35mA Continuous, 250mA peak
  • Tiny/Thin Lead Frame Chip Scale Package
ADD8701
Low Cost, 16 V 12-Channel Buffer plus Integrated High Drive Amplifier
181564577ADD8701-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADD8701 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed