Alternative Parts
Overview
Features and Benefits
- Fully specified rail to rail at VCC = 2.5 V to 5.5 V
- Input common-mode voltage from −0.2 V to VCC + 0.2 V
- Low glitch CMOS-/TTL-compatible output stage
- 40 ns propagation delay
- Low power: 1 mW at 2.5 V
- Shutdown pin
- Power supply rejection > 60 dB
- −40°C to +125°C operation
Product Details
The ADCMP608 is a fast comparator fabricated on XFCB2, an Analog Devices, Inc. proprietary process. This comparator is exceptionally versatile and easy to use. Features include an input range from VEE − 0.2 V to VCC + 0.2 V, low noise, TTL-/CMOS-compatible output drivers, and shutdown inputs. The device offers 40 ns propagation delays driving a 15 pF load with 10 mV overdrive on 500 μA typical supply current.
A flexible power supply scheme allows the device to operate with a single +2.5 V positive supply and a −0.2 V to + 2.7 V input signal range up to a +5.5 V positive supply with a −0.2 V to +5.7 V input signal range.
The TTL-/CMOS-compatible output stage is designed to drive up to 15 pF with full rated timing specifications and to degrade in a graceful and linear fashion as additional capacitance is added. The input stage of the comparator offers robust protection against large input overdrive, and the outputs do not phase reverse when the valid input signal range is exceeded.
The ADCMP608 is available in a tiny 6-lead SC70 package with a single-ended output and a shutdown pin.
Applications
- High speed instrumentation
- Clock and data signal restoration
- Logic level shifting or translation
- High speed line receivers
- Threshold detection
- Peak and zero-crossing detectors
- High speed trigger circuitry
- Pulse-width modulators
- Current-/voltage-controlled oscillators
Product Lifecycle
Production
At least one model within this product family is in production and available for purchase. The product is appropriate for new designs but newer alternatives may exist.
Evaluation Kits (1)
Documentation
Frequently Asked Questions (1)
Reference Materials
Product Selection Guide (1)
Design Resources
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal.
PCN-PDN Information
Sample & Buy
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.