Overview
Features and Benefits
- Fully specified rail to rail at VCC = 2.5 V to 5.5 V
- Input common-mode voltage from −0.2 V to VCC + 0.2 V
- Low glitch CMOS-/TTL-compatible output stage
- Complementary outputs
- 3.5 ns propagation delay
- 12 mW at 3.3 V
- Shutdown pin
- Single-pin control for programmable hysteresis and latch
- Power supply rejection > 50 dB
- −40°C to +125°C operation
Product Details
The ADCMP603 is a very fast comparator fabricated on XFCB2, an Analog Devices, Inc., proprietary process. This comparator is exceptionally versatile and easy to use. Features include an input range from VEE − 0.5 V to VCC + 0.2 V, low noise complementary TTL-/CMOS-compatible output drivers, and latch inputs with adjustable hysteresis and/or a shutdown input.
The device offers 3.5 ns propagation delay with 10 mV overdrive on 4 mA typical supply current.
A flexible power supply scheme allows the device to operate with a single +2.5 V positive supply and a −0.5 V to +2.8 V input signal range up to a +5.5 V positive supply with a −0.5 V to +5.8 V input signal range. Split input/output supplies with no sequencing restrictions support a wide input signal range while still allowing independent output swing control and power savings. The device passes 4.5 kV HBM ESD testing and the absolute maximum ratings include current limits for all pins.
The complementary TTL-/CMOS-compatible output stage is designed to drive up to 5 pF with full timing specs and to degrade in a graceful and linear fashion as additional capacitance is added. The comparator input stage offers robust protection against large input overdrive, and the outputs do not phase reverse when the valid input signal range is exceeded. High speed latch and programmable hysteresis features are also provided with a unique single-pin control option.
The ADCMP603 is available in a 12-lead LSCFP.
Applications
- High speed instrumentation
- Clock and data signal restoration
- Logic level shifting or translation
- Pulse spectroscopy
- High speed line receivers
- Threshold detection
- Peak and zero-crossing detectors
- High speed trigger circuitry
- Pulse-width modulators
- Current-/voltage-controlled oscillators
- Automatic test equipment (ATE)
Product Categories
Markets and Technologies
Product Lifecycle
Production
At least one model within this product family is in production and available for purchase. The product is appropriate for new designs but newer alternatives may exist.
Evaluation Kits (1)
Documentation & Resources
-
FAQs7/26/2017
-
Comparators Product Brochure 20074/22/2008PDF4991 kB
Design Resources
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal.View our quality and reliability program and certifications for more information.
Part Number | Material Declaration | Reliability Data | Pin/Package Drawing | CAD Symbols, Footprints & 3D Models |
---|---|---|---|---|
ADCMP603BCPZ-R7 | Material Declaration | Reliability Data | 12-Lead LFCSP (3mm x 3mm w/ EP) | |
ADCMP603BCPZ-WP | Material Declaration | Reliability Data | 12-Lead LFCSP (3mm x 3mm w/ EP) | |
Wafer Fabrication Data |
PCN-PDN Information
Select a model from the dropdown below to subscribe to PCN/PDN notifications and view past notifications as well.
Support & Discussions
ADCMP603 Discussions
Sample & Buy
Ordering FAQs
See our Ordering FAQs for answers to questions about online orders, payment options and more.
Buy Now Pricing
(**) Displayed Buy Now Price and Price Range is based on small quantity orders.
List Pricing
(*)The 1Ku list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
Lead Times
Please see the latest communication from our CCO regarding lead times.
Sampling
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Evaluation Boards
Pricing displayed is based on 1-piece.
Up to two boards can be purchased through Analog.com. To order more than two, please purchase through one of our listed distributors.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.