ADCMP553

PRODUCTION

Single - Supply, High Speed PECL Comparator in an 8-lead MSOP Package

Viewing:

Overview

  • Single Power Supply 
  • 750 ps Propagation Delay Input to Output 
  • 100 ps Propagation Delay Dispersion 
  • Differential PECL Compatible Outputs 
  • Differential Latch Control 
  • Power Supply Rejection Greater than 70 dB
  • Internal Latch Pull-up Resistors 
  • 750 ps Minimum Pulse Width 
  • Equivalent Input Rise Time
    Bandwidth > 750 MHz 
  • Typical Output Rise/Fall of 500 ps 
  • Programmable Hysteresis
ADCMP553
Single - Supply, High Speed PECL Comparator in an 8-lead MSOP Package
ADCMP551/ADCMP552/ADCMP553 Functional Block Diagram ADCMP551/ADCMP552/ADCMP553 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADCMP553
ADCMP553 Evaluation Board

Latest Discussions

Recently Viewed