ADBMS6837
RECOMMENDED FOR NEW DESIGNSMulticell Battery Monitors
- Part Models
- 2
- 1ku List Price
- Starting From $12.01
Overview
- Simultaneous and continuous measurement of cell voltages
- 24 channel (ADBMS6834)
- 18 channel (ADBMS6836)
- 16 channel (ADBMS6837)
- Passive cell balancing with programmable pulse-width modulation control per channel
- Configurable digital low-pass filters per channel
- Bidirectional isoSPI interface
- 2 Mbps isolated serial communication
- Uses a single twisted pair cable
- Low EMI susceptibility and emissions
- Capacitive or transformer-coupled
- Integrated step-down DC/DC regulator with internal low-resistance power MOSFET
- Low-power cell monitoring mode
- Bus bar bypass and measurement support
- 14 pins configurable as analog input or digital I/O
- Configurable as an I2C or SPI port
- 2 additional pins dedicated as analog inputs
- 72/88-lead side-solderable package with exposed pad
- Maximum lifetime TME < 3 mV (over full temperature and voltage range)
- Sleep-state supply current of 7 μA
- Measure-state power reduction of up to 1W
- 72/88-lead side-solderable package with exposed pad
- AEC-Q100 Qualified
- ISO 26262 life cycle, automotive safety integrity level capability (ASIL D)
The ADBMS6834/ADBMS6836/ADBMS6837 (ADBMS Cell Monitor) is a family of multicell battery monitors that measure 16, 18, or 24 series-connected battery cells.
All cell voltages are measured simultaneously using a set of analog-to-digital converters (ADCs), one for each cell. Each channel includes a programmable digital low-pass filter. A second set of similar ADCs provides closely correlated measurements to ensure redundant measurement capability required to meet safety standards. The ADBMS Cell Monitor allows bus bars to be bypassed using dedicated pins. Direct measurement of negative bus bar voltages are supported when across each channel.
The device has a bidirectional isolated serial-port interface (isoSPI) for high-speed, RF-immune communication over simple twisted pair cables. Using the isoSPI interface, multiple ADBMS Cell Monitors may be connected in a daisy-chain configuration to a BMS Controller enabling simultaneous monitoring of long, high-voltage strings of battery cells. Using the bidirectional feature, the daisy-chain may also be configured to provide communication redundancy to protect against a cable break along the chain.
The device supports internal and external passive cell balancing with individually programmable pulse-width modulation (PWM) control. The ADBMS Cell Monitor is powered directly from the battery to be measured, by either the step-down DC/DC or linear regulator. Using the integrated DC/DC regulator significantly reduces the power consumption by up to 1W while in the MEASURE state. When in SLEEP state, the device draws 7 μA, which minimizes the discharge of the battery stack. The lifetime total measurement error (TME) of the device is less than 3 mV over the full-operating temperature and voltage range.
Applications
- Electric and hybrid electric vehicles
- Backup battery systems
- Grid energy storage
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADBMS6837WCCSZ | LFCSP_SS | ||
| ADBMS6837WCCSZ-RL | LFCSP_SS |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 8, 2025 - 24_0274 Product Information Notice for ADBMS68XX Data Sheet Improvement |
||
| ADBMS6837WCCSZ | ||
| ADBMS6837WCCSZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.