ADBMS6817M
RECOMMENDED FOR NEW DESIGNS8-Channel Multicell Battery Monitor
- Part Models
- 2
- 1ku List Price
- Starting From $6.57
Overview
- Measures up to 8 battery cells in series
- Maximum lifetime total measurement error: ±1.9 mV at 3.3 V per cell (–40°C to +85°C)
- Stackable architecture for high voltage battery packs
- Built-in isoSPI interface
- 2 Mbps isolated serial communications
- Uses a single twisted pair, up to 20 meters
- Low EMI susceptibility and emissions
- Bidirectional for broken wire protection
- Capacitor or transformer coupled
- Hot plug tolerant without external protection
- Diagnostics for IC and application circuit failure modes
- 304 μs to measure all cells in a system
- 16-bit ADC with programmable noise filter
- Passive cell balancing up to 300 mA per channel with programmable PWM
- 7 GPIOx or analog inputs
- Temperature or other sensor inputs
- Configurable as an I2C or SPI controller
- Sleep state V+ supply current: 5.5 μA typical
- Cell and temperature monitoring in key-off state (LPCM)
- 48-lead LFCSP_SS package with exposed pad
- AEC-Q100 qualified for automotive applications
The ADBMS6817M is a multicell battery stack monitor that measures up to eight series connected battery cells with a lifetime total measurement error (TME) of less than 1.9 mV. The cell measurement range of 0 V to 5 V makes the ADBMS6817M suitable for most battery chemistries. All eight cells can be measured in 304 μs, and lower data acquisition rates can be selected for high noise reduction.
Multiple ADBMS6817M devices can be connected in series, permitting simultaneous cell monitoring of long, high voltage battery strings. Each ADBMS6817M has an isolated serial peripheral interface (isoSPI™) interface for high speed, RF immune, long distance communications. Multiple devices are connected in a daisy chain with one host processor connection for all devices. This daisy chain can operate bidirectionally to ensure communication integrity even in the event of a fault along the communication path.
The ADBMS6817M can be powered directly from the battery stack or from an isolated supply. The ADBMS6817M includes passive balancing for each cell, with individual pulse-width modulation (PWM) duty cycle control for each cell. Other features include an on-board 5 V regulator, seven general-purpose input and output (GPIOx) lines, and a sleep state, where current consumption is reduced to 5.5 μA.
APPLICATIONS
- Electric and hybrid electric vehicles
- Backup battery systems
- Grid energy storage
- Large portable power banks
For more information about the ADBMS6817M, contact BMS_Doc_Request@analog.com.
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADBMS6817MWCCSZ | 48-Lead Plastic Side Wettable QFN (7mm × 7mm) | ||
| ADBMS6817MWCCSZ-RL | 48-Lead Plastic Side Wettable QFN (7mm × 7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 19, 2024 - 23_0271 ADBMS6815M/ADBMS6817M Die Revision and Copper Wire Change |
||
| ADBMS6817MWCCSZ | ||
| ADBMS6817MWCCSZ-RL | ||
This is the most up-to-date revision of the Data Sheet.