ADBMS1804B
RECOMMENDED FOR NEW DESIGNSMulticell Battery Monitor With Current Sense Data Sheet
- Part Models
- 6
- 1ku List Price
- price unavailable
Overview
- Cell voltage measurement
- 4 cell voltage channels
- 16-bit sigma-delta ADC with programmable filter
- 5 mV maximum total measurement error over lifetime
- Current measurement
- Synchronous current and voltage measurement
- 24-bit sigma-delta ADC with programmable filter and PGA
- 0.5 µV maximum offset error
- Integrated current accumulator (coulomb counter) both in sleep mode and normal operation mode
- Auxiliary measurements
- 9 analog inputs for external NTC thermistor connection
- 5 stack voltage measurement with integrated voltage dividers
- 1 battery system current measurement with external shunt resistor (shared with analog input)
- Integrated comparators for fast (<20 µs) over and wake-up current monitoring
- Dedicated fault/alert monitor output for fast response
- Passive cell balancing up to 300 mA (max) with programmable pulse-width modulation in sleep and normal operation mode
- Charger detection
- Low-power monitoring
- Periodic voltage, current, and temperature monitoring
- 6 configurable, alerts triggered gate control outputs
- Standard 4-wire 4 MHz SPI subordinate interface
- 4 V to 28 V power supply range
- Power consumption (typical and averaged, 13.2 V supply voltage)
- Normal operation mode (ASIL B): 7 mA
- Sleep mode (ASIL B): 34 μA
- Deep sleep mode (QM): 22 μA
- Package and temperance
- TA = −40°C to +125°C
- 48-lead LFCSP_SS package with exposed pad
- Hot plug tolerant
- AEC-Q100 qualified for automotive applications
The ADBMS1804B is a multicell battery stack monitor that measures up to four series connected battery cells with a total measurement error of less than 5 mV. The cell measurement range of 0 V to 5 V makes the ADBMS1804B suitable for most battery chemistries. The ADBMS1804B includes one battery stack current measurement channel, which can support synchronous current and voltage measurement. A programmable gain amplifier (PGA) features adjustment of the various current levels based on the target current range in the application.
The ADBMS1804B can be powered directly from the battery stack. The ADBMS1804B includes passive balancing for each cell, with individual pulse-width modulation (PWM) duty cycle control for each cell. The ADBMS1804B features dedicated alert output pins to indicate fault state, which makes the system robust and quick to response. The ADBMS1804B also includes six configurable, alerts triggered gate control outputs.
Other features of the ADBMS1804B include on-chip 3.3 V and 5 V regulator, nine general-purpose analog inputs for external negative temperature coefficient (NTC) thermistor connection with a voltage bias to support the ratio measurement, five stack voltage measurement channels of up to 40 V with integrated voltage dividers, and an option to measure battery system current consumption via an additional shunt resistor.
Applications
- 12 V vehicle starter and backup battery
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). Send your project details, company information and contact by e-mail to CBMS_Doc_Req@analog.com. Additional support is available from your Analog Devices local sales.
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADBMS1804BWCCSZ | LFCSP_SS | ||
| ADBMS1804BWCCSZ-R7 | LFCSP_SS | ||
| ADBMS1804BWCCSZ-RL | LFCSP_SS | ||
| ADBMS1804BWFSCCSZ | LFCSP_SS | ||
| ADBMS1804BWFSCCSZ-R7 | LFCSP_SS | ||
| ADBMS1804BWFSCCSZ-RL | LFCSP_SS |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADBMS1804B yet. Have something to say?
Start a Discussion on EngineerZone®