ADBMS1804A
PRE-RELEASEMulticell Battery Monitor With Current Sense
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Cell voltage measurement
- 4 cell voltage channels
- 16-bit sigma-delta ADC with programmable filter
- 2 mV maximum total measurement error over lifetime
- Current measurement
- Synchronous current and voltage measurement
- 24-bit sigma-delta ADC with programmable filter and PGA
- 0.5 μV maximum offset error
- Integrated current accumulator (coulomb counter) both in sleep mode and normal operation mode
- Auxiliary measurements
- 8 analog inputs for external NTC thermistor connection
- 5 stack voltage measurement with integrated voltage dividers
- 1 battery system current measurement with external shunt resistor (shared with analog input)
- Integrated comparators for fast (<20 μs) over and wake-up current monitoring
- Dedicated fault/alert monitor output for fast response
- Passive cell balancing up to 300 mA (max) with programmable pulse‑width modulation in sleep and normal operation mode
- Charger detection
- Low-power monitoring
- Periodic voltage, current, and temperature monitoring
- 6 configurable, alerts triggered gate control outputs
- Standard 4-wire 4 MHz SPI subordinate interface
- Designed for use in ISO26262 applications with ASIL D in normal operation mode and ASIL B in sleep mode
- 4 V to 28 V power supply range
- Power consumption (typical and averaged, 13.2 V supply voltage)
- Normal operation mode (ASIL D): 8.2 mA
- Sleep mode (ASIL B): 34 μA
- Deep sleep mode (QM): 22 μA
- Package and temperance
- TA = −40°C to +125°C
- 48-Lead LFCSP_SS package with exposed pad
- Hot plug tolerant
- AEC-Q100 qualified for automotive applications
The ADBMS1804A is a multicell battery stack monitor that measures up to four series connected battery cells with a total measurement error of less than 2 mV. The cell measurement range of 0 V to 5 V makes the ADBMS1804A suitable for most battery chemistries. The ADBMS1804A includes 2-battery stack current measurement channel, which can support synchronous current and voltage measurement. Programmable gain amplifier (PGA) features adjustment of the various current levels based on the target current range in the application.
The ADBMS1804A can be powered directly from the battery stack. The ADBMS1804A includes passive balancing for each cell, with individual pulse-width modulation (PWM) duty cycle control for each cell. The ADBMS1804A has dedicated alert output pins to indicate fault state, which makes the system more robust and quick to response. The ADBMS1804A also includes six configurable, alerts triggered gate control outputs.
Other features of the ADBMS1804A include on-chip 3.3 V and 5 V regulator, eight general-purpose analog inputs for external negative temperature coefficient (NTC) thermistor connection with a voltage bias to support the ratio measurement, five stack voltage measurement channels of up to 40 V with integrated voltage dividers, and an option to measure battery system current consumption via additional shunt resistor.
APPLICATIONS
- 12 V vehicle starter and back-up battery
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADBMS1804AWFSCCSZ | LFCSP_SS | ||
| ADBMS1804AWFSCCSZ-R7 | LFCSP_SS | ||
| ADBMS1804AWFSCCSZ-RL | LFCSP_SS |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADBMS1804A yet. Have something to say?
Start a Discussion on EngineerZone®