ADAV4622

Obsolete

Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder

Viewing:

Part Details

  • Sound IF (SIF) processor
    SIF demodulator and broadcast stereo decoder
    NICAM (BG, DK, I, L), A2 (BG, DK, M), BTSC (M, N), EIAJ (M)
    Automatic sound IF standard detection
  • Fully programmable 28-bit audio processor for enhanced ATV sound—default TV audio flow loaded on reset
  • Implements Analog Devices and third-party branded audio algorithms
  • Adjustable digital delay line for audio/video
    Synchronization for up to 200 ms stereo delay
  • High performance 24-bit ADC and DAC
    94 dB DNR performance on DAC channels
    95 dB DNR performance on ADC channels
    Dual headphone outputs with integrated amplifiers
  • High performance pulse-width modulation (PWM) digital outputs
  • Fast I2C control
  • Operates from 3.3 V (analog), 1.8 V (digital core), and 3.3 V (digital interface)
  • Available in 80-lead LQFP
  • 4 stereo synchronous digital I2S input channels
  • One 6-channel sample rate converter (SRC) and one stereo SRC supporting input sample rates from 5 kHz to 50 kHz
  • One stereo synchronous digital I2S output
  • S/PDIF output with S/PDIF input mux capability

Suggested Replacement Parts

ADAU1787 RECOMMENDED FOR NEW DESIGNS

Four ADC, Two DAC, Low Power Codec with Audio DSPs

ADAV4622
Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder
ADAV4622 Functional Block Diagram ADAV4622 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

SigmaDSP Processors: Software and Tools

Open Tool

Evaluation Kits

EVAL-ADAV4622

ADAV4622 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the ADAV4622.

EVAL-ADAV4622
ADAV4622 Evaluation Board

Latest Discussions

Recently Viewed